TMDSEMU560V2STM-UE

TMDSEMU560V2STM-UE

ご注文はこちら

概要

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The XDS560v2 System Trace adds system pin trace in its large external memory buffer. Available for selected TI devices, this external memory buffer captures device-level information that allows obtaining accurate bus performance activity and throughput, as well as power management of core and peripherals. Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

The Spectrum Digital XDS560v2 System Trace connects to the target board via a MIPI HSPT 60-pin connector (with multiple adapters for TI 14-pin, TI 20-pin, ARM 20 pin and TI 60-pin) and to the host PC via either USB2.0 High speed (480Mbps) or Ethernet 10/100Mbps. It also requires a license of Code Composer Studio™ IDE running on the host PC.

The Spectrum Digital XDS560v2 System Trace comes in a package consisting of:

  • XDS560v2 System Trace debug pod
  • MIPI HSPT 60-pin to TI 60-pin converter adapter
  • MIPI HSPT 60-pin to TI 14-pin converter adapter
  • MIPI HSPT 60-pin to TI 20-pin converter adapter
  • MIPI HSPT 60-pin to ARM 20-pin converter adapter
  • USB 2.0 cable
  • Ethernet CAT5 cable
  • 5V/5.0A power supply
  • IEC 60320 C13 Power cables for United States (NEMA 5/15), most of Europe (CEE7/7) and United Kingdom (BS1363)
  • Setup guide
  • XDS560 STM Technical Reference guide
  • Warranty registration card

Devices supported:

  • SimpleLink MCUs (CC13xx, CC26xx, CC3x, MSP432)
  • C2000, TM4C12x and Hercules microcontrollers
  • Sitara (OMAPL13x, AM335x, AM43xx, AM57xx, AM65xx, AMIC1xx)
  • Automotive SoCs (TDAx ADAS, DRAx infotainment)
  • mmWave sensors (IWR/AWR14xx, IWR/AWR16xx, IWR68xx)
  • C671x, C672x, C674x and C66x (Keystone I) Floating point DSPs
  • C642x and C645x
  • 66AK2 and TCI66x Multicore DSP + ARM® SoCs (Keystone II)
  • C55x Low-power DSPs
  • UCD3x Digital Power devices
  • PGA970 SoC
  • Other TI SoCs with PRU, C674x, C66xx, Cortex M, Cortex R and Cortex A cores

Devices NOT supported:

  • MSP430 Microcontrollers
  • AWR12xx mmWave sensors
  • C54x
  • C62x, C670x, C640x and C641x

You will need:

  • An installation of Code Composer Studio v4 or newer
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 410mm x 280mm x 130mm (16in x 11in x 5.0in)
  • Packaged product weight: 2.0kg (4.4lb)

特長
  • XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity microcontrollers.

    The XDS560v2 is the first of the XDS560 family of debug probes to provide System Trace (STM) capability, a type of Trace that monitors the entire device by capturing system events such as the state of processing cores, internal buses and peripherals. Most XDS560v2 models feature also System Pin Trace, a mode where the System Trace data is sent to an external memory buffer (128MB) inside the XDS560v2 to allow capturing larger number of system events. The System Pin Trace data connection requires additional wiring to the JTAG connector.

    To accommodate for all types of Pin Trace (Instruction and System), all XDS560v2 variants feature a standard 60-pin MIPI HSPT connector as the primary JTAG connectivity to the target. In addition to that, all variants also feature modular target adapters for TI and ARM standard JTAG connectors (the offer of adapters varies per model).

    The XDS560v2 supports the traditional IEEE1149.1 (JTAG) emulation as well as IEEE1149.7 (cJTAG) and operates with JTAG interface levels from +1.2V to +4.1V.

    Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers.

    All XDS560v2 models support either USB2.0 High speed (480Mbps) or Ethernet 10/100Mbps, with some models supporting both. Also, some models support PoE (Power over Ethernet) for added flexibility.

    The XDS560v2 System Trace unit is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Debug Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

    Other XDS products:

    XDS110
    XDS110 EnergyTrace HDR
    XDS200
    XDS560v2 System Trace with USB
    XDS560v2 PRO TRACE Receiver

AC/DC コントローラ
UCD3138 — 絶縁電源向け、3 つの帰還ループ/ 8 つの DPWM 出力付き、高集積デジタル コントローラ UCD3138064 — 絶縁電源向け、64kB メモリ搭載、高集積デジタル コントローラ UCD3138064A — 絶縁電源向け、高集積デジタル コントローラ UCD3138128 — 絶縁電源向け、高集積デジタル コントローラ UCD3138128A — 絶縁電源向け、高集積デジタル コントローラ UCD3138A — 絶縁電源用、UCD3138A 高集積デジタル コントローラ UCD3138A64 — 絶縁電源向け、高集積デジタル コントローラ

 

Wi-Fi 製品
CC3200 — 2 TLS/SSL と 256kB RAM 搭載、SimpleLink™ 32 ビット Arm Cortex-M4 Wi-Fi® ワイヤレス マイコン (MCU)

 

オーディオ / レーダー DSP SoC
66AK2E05 — 4 個の Arm A15 コアと 1 個の C66x DSP コアと NetCP と 10GbE 搭載、高性能マルチコア DSP+Arm 66AK2H06 — 2 個の Arm A15 コアと 4 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm 66AK2H12 — 4 個の Arm A15 コアと 8 個の C66x DSP コア搭載、高性能マルチコア DSP+Arm 66AK2H14 — 4 個の Arm A15 コアと 8 個の C66x DSP コアと 10GbE 搭載、高性能マルチコア DSP+Arm AM2732 — C66x DSP とイーサネットとセキュリティ機能搭載、最大 400MHz、デュアルコア Arm® Cortex-R5F ベースのマイコン AM2732-Q1 — 車載対応、C66x DSP とイーサネットと安全性機能とセキュリティ機能搭載、最大 400MHz、デュアルコア Arm® Cortex-R5F マイコン SM320C6201-EP — エンハンスド製品、C6201 固定小数点 DSP SM320C6415-EP — エンハンスド製品、C6415 固定小数点 DSP SM320C6424-EP — エンハンスド製品、C6424 固定小数点 DSP SM320C6472-HIREL — 高信頼性製品、6 コア C6472 固定小数点 DSP SM320C6678-HIREL — 高信頼性製品、高性能 8 コア C6678 固定小数点 / 浮動小数点 DSP SM320C6701 — ミリタリー アプリケーション向け、シングル コア C67x 浮動小数点 DSP - 最大 167MHz SM320C6701-EP — エンハンスド製品、C6701 浮動小数点 DSP SM320C6711D-EP — エンハンスド製品、C6711D 浮動小数点 DSP SM320C6712D-EP — エンハンスド製品、C6712D DSP SM320C6727B — ミリタリー グレード C6727B 浮動小数点 DSP SM320VC5416-EP — エンハンスド製品、低消費電力、C5416 固定小数点 DSP SM320VC5421-EP — エンハンスド製品、低消費電力、C5421 固定小数点 DSP SM320VC5507-EP — エンハンスド製品、低消費電力、C5507 固定小数点 DSP SMJ320C6201B — ミリタリー、固定小数点デジタル シグナル プロセッサ SMJ320C6203 — ミリタリー グレード C62x 固定小数点 DSP - セラミック パッケージ SMJ320C6415 — ミリタリー グレード C64x 固定小数点 DSP - セラミック パッケージ SMJ320C6701 — ミリタリー グレード C67x 浮動小数点 DSP - セラミック パッケージ SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMV320C6727B-SP — 耐放射線特性、C6727B 浮動小数点 DSP TMS320C5504 — 低消費電力 C55x 固定小数点 DSP - 最大 150MHz、USB 搭載 TMS320C5505 — 低消費電力 C55x 固定小数点 DSP - 最大 150MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載 TMS320C5514 — 低消費電力 C55x 固定小数点 DSP - 最大 120MHz、USB 搭載 TMS320C5515 — 低消費電力 C55x 固定小数点 DSP - 最大 120MHz、USB と LDC インターフェイスと FFT HWA と SAR ADC 搭載 TMS320C5517 — 低消費電力 C55x 固定小数点 DSP - 最大 200MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載 TMS320C5532 — 低消費電力 C55x 固定小数点 DSP - 最大 100MHz TMS320C5533 — 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB 搭載 TMS320C5534 — 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイス搭載 TMS320C5535 — 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載 TMS320C6202B — C62x 固定小数点 DSP - 最大 300MHz、384KB TMS320C6203B — C62x 固定小数点 DSP - 最大 300MHz、896KB TMS320C6204 — 固定小数点デジタル シグナル プロセッサ TMS320C6205 — 固定小数点デジタル シグナル プロセッサ TMS320C6410 — C64x 固定小数点 DSP - 最大 400MHz、McBSP、McASP、I2C TMS320C6412 — C64x 固定小数点 DSP - 最大 720MHz、McBSP と McASP と I2cC とイーサネット搭載 TMS320C6413 — C64x 固定小数点 DSP - 500MHz、McBSP と McASP と I2cC 搭載 TMS320C6414 — McBSP 機能搭載、最大 720MHz、C64x 固定小数点 DSP TMS320C6414T — McBSP 機能搭載、最大 1GHz、C64x 固定小数点 DSP TMS320C6415 — C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI 搭載 TMS320C6415T — C64x 固定小数点 DSP - 最大 850MHz、McBSP と PCI 搭載 TMS320C6416 — C64x 固定小数点 DSP - 最大 720MHz、McBSP と PCI と VCP/TCP 搭載 TMS320C6418 — C64x 固定小数点 DSP - 600MHz、McBSP と 2 x PCI 搭載 TMS320C6421 — C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 SDRAM 搭載 TMS320C6421Q — C64x+ 固定小数点 DSP - 最大 600MHz、8 ビット EMIFA (非同期 EMIF) と 16 ビット DDR2 搭載 TMS320C6424 — C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 SDRAM 搭載 TMS320C6424Q — C64x+ 固定小数点 DSP - 最大 600MHz、16/8 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 搭載 TMS320C6452 — C64x+ 固定小数点 DSP:最大 900MHz、1Gbps イーサネット搭載 TMS320C6454 — C64x+ 固定小数点 DSP - 最大 1GHz、64 ビット EMIFA (非同期 EMIF) と 32/16 ビット DDR2 と 1Gbps イーサネット搭載 TMS320C6455 — C64x+ 固定小数点 DSP、最大 1.2GHz、64 ビット EMIFA、32 および 16 ビット DDR2、1Gbps イーサネット TMS320C6457 — 通信インフラ デジタル シグナル プロセッサ TMS320C6654 — 高性能シングル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 850MHz TMS320C6655 — 高性能シングル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz TMS320C6657 — 高性能デュアル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz、2 個の UART 搭載 TMS320C6671 — 高性能シングル コア C66x 固定小数点 / 浮動小数点 DSP - 1GHz TMS320C6672 — 高性能デュアル コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz TMS320C6674 — 高性能クワッド コア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz TMS320C6678 — 高性能オクタルコア C66x 固定小数点 / 浮動小数点 DSP - 最大 1.25GHz TMS320C6701 — C67x 浮動小数点 DSP - 最大 167MHz、McBSP 搭載 TMS320C6711D — C67x 浮動小数点 DSP - 最大 250MHz、McBSP と 32 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6712D — C67x 浮動小数点 DSP - 最大 150MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6713B — C67x 浮動小数点 DSP - 最大 300MHz、McBSP と 16 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6720 — C67x 浮動小数点 DSP - 200MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6722B — C67x 浮動小数点 DSP - 最大 250MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6726B — C67x 浮動小数点 DSP - 最大 266MHz、McASP と 16 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6727 — C67x 浮動小数点 DSP - 最大 250MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6727B — C67x 浮動小数点 DSP - 最大 350MHz、McASP と 32 ビット EMIFA (非同期 EMIF) 搭載 TMS320C6742 — 低消費電力 C674x 浮動小数点 DSP - 200MHz TMS320C6743 — 低消費電力 C674x 浮動小数点 DSP - 375MHz TMS320C6745 — 低消費電力 C674x 浮動小数点 DSP - 456MHz、QFP 搭載 TMS320C6746 — 低消費電力 C674x 浮動小数点 DSP - 456MHz TMS320C6747 — 低消費電力 C674x 浮動小数点 DSP - 456MHz、PBGA 搭載 TMS320C6748 — 低消費電力 C674x 浮動小数点 DSP - 456MHz、SATA 搭載 TMS320DM8127 — DaVinci デジタル メディア プロセッサ TMS320DM8147 — DaVinci デジタル メディア プロセッサ TMS320DM8148 — DaVinci デジタル メディア プロセッサ TMS320VC5401 — 固定小数点デジタル シグナル プロセッサ TMS320VC5402 — デジタル信号プロセッサ TMS320VC5402A — 固定小数点デジタル シグナル プロセッサ TMS320VC5404 — デジタル信号プロセッサ TMS320VC5407 — デジタル信号プロセッサ TMS320VC5501 — 低消費電力 C55x 固定小数点 DSP - 最大 300MHz TMS320VC5502 — 固定小数点デジタル シグナル プロセッサ TMS320VC5503 — 低消費電力 C55x 固定小数点 DSP - 最大 200MHz TMS320VC5506 — 低消費電力 C55x 固定小数点 DSP - 108MHz TMS320VC5507 — 固定小数点デジタル シグナル プロセッサ TMS320VC5509A — 固定小数点デジタル シグナル プロセッサ TMS320VC5510A — 固定小数点 デジタル シグナル プロセッサ

 

マルチメディア / 産業用ネットワーク SoC
66AK2L06 — マルチコア DSP+ARM KeyStone II システムオンチップ (SoC) AM1705 — Sitara プロセッサ:Arm9、SDRAM、イーサネット AM1707 — Sitara プロセッサ:Arm9、SDRAM、イーサネット、ディスプレイ AM1802 — Sitara プロセッサ:Arm9、LPDDR、DDR2、イーサネット AM1806 — Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ AM1808 — Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ、イーサネット AM1810 — Sitara プロセッサ:Arm9、LPDDR、DDR2、ディスプレイ、イーサネット、PROFIBUS AM2431 — 産業用通信機能とセキュリティ機能搭載、最大 800MHz、Arm® Cortex®-R5F ベースのマイコン AM2432 — 産業用通信機能とセキュリティ機能搭載、最大 800MHz、デュアルコア Arm® Cortex®-R5F ベースのマイコン AM2434 — 産業用通信機能とセキュリティ機能搭載、最大 800MHz、クワッドコア Arm® Cortex®-R5F ベースのマイコン AM3351 — Sitara プロセッサ:Arm Cortex-A8、1Gb イーサネット ディスプレイ AM3352 — Sitara プロセッサ:Arm Cortex-A8、1Gb イーサネット ディスプレイ、CAN AM3354 — Sitara プロセッサ:Arm Cortex-A8、3D グラフィックス、CAN AM3356 — Sitara プロセッサ:Arm Cortex-A8、PRU-ICSS、CAN AM3357 — Sitara プロセッサ:Arm Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 — Sitara プロセッサ:Arm Cortex-A8、3D グラフィックス、PRU-ICSS、CAN AM3358-EP — Sitara プロセッサ:Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 — Sitara プロセッサ:Arm Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM3505 — Sitara プロセッサ:Arm Cortex-A8、ビデオ フロント エンド AM3517 — Sitara プロセッサ:Arm Cortex-A8、3D グラフィックス、ビデオ フロント エンド AM3703 — Sitara プロセッサ:Arm Cortex-A8、カメラ AM3715 — Sitara プロセッサ:Arm Cortex-A8、3D グラフィックス、カメラ AM3871 — Sitara プロセッサ:Arm Cortex-A8、イーサネット AM3874 — Sitara プロセッサ:Arm Cortex-A8、HDMI、3D グラフィックス AM3892 — Sitara プロセッサ:Arm Cortex-A8、HDMI AM3894 — Sitara プロセッサ:Arm Cortex-A8、3D グラフィックス、HDMI AM4376 — Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS AM4377 — Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 — Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、3D グラフィックス AM4379 — Sitara プロセッサ:Arm Cortex-A9、PRU-ICSS、EtherCAT、3D グラフィックス AM5746 — Sitara プロセッサ:ECC @ DDR、セキュア ブート機能搭載のデュアル Arm Cortex-A15 / デュアル DSP AM5748 — Sitara プロセッサ:マルチメディア機能、ECC @ DDR、セキュア ブート機能搭載のデュアル Arm Cortex-A15 / デュアル DSP AM5749 — Sitara プロセッサ:デュアル Arm Cortex-A15 とデュアル DSP、マルチメディア、ECC 搭載 DDR、セキュア ブート、ディープ ラーニング AM5K2E02 — Sitara プロセッサ:デュアル Arm Cortex-A15 AM5K2E04 — Sitara プロセッサ:クワッド Arm Cortex-A15 AM623 — Arm® Cortex®-A53 ベースの物体検出機能とジェスチャ認識機能搭載、IoT (モノのインターネット) とゲートウェイ向け SoC AM625 — Arm® Cortex®-A53 ベースのエッジAI とフル HD デュアル ディスプレイを組み合わせた、人間と機械の対話型操作向け SoC AM625SIP — Arm® Cortex®-A53 と統合型 LPDDR4 を採用した汎用のシステム イン パッケージ AM62A3 — 低消費電力システム、ビデオ監視、リテール オートメーションに最適、1 ~ 2 台のカメラに対応する RGB-IR ISP (画像信号処理) 機能搭載、1TOPS (1TOPS は毎秒 1 兆回の処理) AM62A7 — 1 ~ 2 台のカメラに対応する RGB-IR ISP (画像信号処理) 機能を搭載し、2TOPS (1TOPS は毎秒 1 兆回の処理) に達するビジョン SoC で、低消費電力システム、ビデオ監視 AM62P — トリプル ディスプレイと 3D グラフィックスと HMI 用 4K ビデオ コーデックの各機能搭載、Arm®Cortex®-A53 SoC AM62P-Q1 — 車載、高度な 3D グラフィックス機能と 4K ビデオコーデックと組込みセーフティ機能搭載、ディスプレイ SoC AM6411 — シングル コア 64 ビット Arm® Cortex®-A53、シングル コア Cortex-R5F、PCIe、USB 3.0、およびセキュリティ AM6412 — デュアル コア 64 ビット Arm® Cortex®-A53、シングル コア Cortex-R5F、PCIe、USB 3.0、およびセキュリティ AM6421 — シングル コア 64 ビット Arm® Cortex®-A53、デュアル コア Cortex-R5F、PCIe、USB 3.0、およびセキュリティ AM6422 — PCIe、USB 3.0、およびセキュリティ搭載、デュアルコア 64 ビット Arm® Cortex®-A53、デュアルコア Cortex-R5F AM6441 — シングル コア 64 ビット Arm® Cortex®-A53、クワッド コア Cortex-R5F、PCIe、USB 3.0、およびセキュリティ AM6442 — デュアル コア 64 ビット Arm® Cortex®-A53、クワッド コア Cortex-R5F、PCIe、USB 3.0、およびセキュリティ AM6526 — ギガビット PRU-ICSS 搭載、デュアル Arm® Cortex®-A53 とデュアル Arm Cortex-R5F Sitara™ プロセッサ AM6528 — Sitara プロセッサ:デュアル Arm Cortex-A53 とデュアル Arm Cortex-R5F、ギガビット PRU-ICSS、3D グラフィックス AM6546 — ギガビット PRU-ICSS 搭載、クワッド Arm® Cortex®-A53 とデュアル Arm Cortex-R5F Sitara™ プロセッサ AM6548 — ギガビット PRU-ICSS と 3D グラフィックス搭載、クワッド Arm® Cortex®-A53 とデュアル Arm Cortex-R5F Sitara™ プロセッサ AM67 — Arm®Cortex®-A53 SoC、トリプル ディスプレイ、3D グラフィックス、PCIe 3、USB3、HMI 用 4K ビデオ コーデック搭載 AM67A — Arm®Cortex®-A53 4 TOPS ビジョン SoC、4 カメラ用 RGB-IR ISP、マシン ビジョン、ロボット、スマート HMI 搭載 AM68 — デュアルコア 64 ビット Arm Cortex-A72 とグラフィックス機能と 1 ポートの PCIe Gen3 と USB 3.0 搭載、汎用 SoC (システム オン チップ) AM68A — 1 ~ 8 台のカメラ、マシン ビジョン、スマート トラフィック、リテール オートメーションの各用途向け、8TOPS (1TOPS は毎秒 1 兆回の処理) ビジョン SoC AM69 — 汎用、グラフィックスと PCIe Gen 3 とイーサネットと USB 3.0 搭載、オクタル コア、64 ビット Arm Cortex-A72 AM69A — 自律型移動ロボット、マシン ビジョン、モバイル DVR (デジタル ビデオ レコーダ)、AI ボックスの各用途向け、1 ~ 12 台のカメラに対応、32TOPS (1TOPS は 1 秒あたり AMIC110 — Sitara プロセッサ:Arm Cortex-A8、10 種類以上のイーサネット プロトコル DM3725 — デジタル メディア プロセッサ DM383 — DaVinci デジタル メディア プロセッサ DM385 — DaVinci デジタル メディア プロセッサ DM388 — DaVinci デジタル メディア プロセッサ DMVA3 — DaVinci デジタル メディア プロセッサ OMAP-L132 — 低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 200MHz OMAP-L137 — 低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 最大 456MHz OMAP-L138 — 低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 最大 456MHz OMAP3503 — Sitara プロセッサ:Arm Cortex-A8、LPDDR OMAP3515 — Sitara プロセッサ: Arm Cortex-A8、3D グラフィックス、LPDDR OMAP3525 — アプリケーション プロセッサ OMAPL137-HT — 高温対応、低消費電力 C674x 浮動小数点 DSP + Arm プロセッサ - 最大 456MHz OMAPL138B-EP — エンハンスド製品、低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 345MHz SM320DM355-EP — エンハンスド製品、デジタル メディア DM355 プロセッサ SM320DM6446-HIREL — 高信頼性製品、デジタル メディア DM6446 プロセッサ SMOMAPL138B-HIREL — 高信頼性製品、低消費電力 C674x 浮動小数点 DSP + Arm9 プロセッサ - 375MHz TMS320C6472 — 固定小数点デジタル シグナル プロセッサ TMS320C6474 — マルチコア デジタル シグナル プロセッサ TMS320C6670 — 通信 / テレコム向け 4 コア固定 / 浮動小数点 DSP TMS320DM355 — デジタル メディア システム オン チップ (DMSoC) TMS320DM365 — DaVinci デジタル メディア プロセッサ TMS320DM368 — DaVinci デジタル メディア プロセッサ TMS320DM640 — ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ TMS320DM641 — ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ TMS320DM642 — ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ TMS320DM643 — ビデオ / 画像処理向け固定小数点デジタル信号プロセッサ TMS320DM6431 — デジタル メディア プロセッサ TMS320DM6433 — デジタル メディア プロセッサ TMS320DM6435 — デジタル メディア プロセッサ TMS320DM6437 — デジタル メディア プロセッサ TMS320DM6441 — DaVinci デジタル メディア システムオンチップ TMS320DM6443 — DaVinci デジタル メディア システムオンチップ TMS320DM6446 — DaVinci デジタル メディア システムオンチップ TMS320DM6467 — デジタル メディア システムオンチップ TMS320DM6467T — デジタル メディア システムオンチップ TMS320DM647 — デジタル メディア プロセッサ TMS320DM648 — デジタル メディア プロセッサ TMS320DM8165 — DaVinci デジタル メディア プロセッサ TMS320DM8167 — DaVinci デジタル メディア プロセッサ TMS320DM8168 — DaVinci デジタル メディア プロセッサ

 

リアルタイム デジタル電源マイコン
AM263P4 — リアルタイム制御機能搭載、拡張可能メモリ、最大 400MHz 動作、クワッドコア Arm® Cortex®-R5F マイコン F28M35E20B — 120MIPS で、512KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M35H22C — 250MIPS で、512KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M35H52C — 250MIPS、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン F28M35M22C — 150MIPS で、512KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M35M52C — 150MIPS で、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M36H33B2 — 275MIPS、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン F28M36H53B2 — 250MIPS で、1024KB フラッシュ、64KB RAM 搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M36P53C2 — 275MIPS で、1024KB フラッシュ、ENET (イーサネット)、USB 搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) F28M36P63C2 — 275MIPS で、1536KB フラッシュ、ENET (イーサネット)、USB 搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) SM320F2801-EP — エンハンスド製品、拡張温度範囲、100MHz、32KB フラッシュと 6 個の PWM (パルス幅変調) 搭載、C2000™ 32 ビット マイコン SM320F2808-EP — 100MHz、128KB フラッシュと 12 個の PWM 搭載、C2000™ エンハンスド製品、32 ビット マイコン SM320F2812 — 150MHz、256KB フラッシュと EMIF 搭載、C2000™ エンハンスド製品、32 ビット マイコン SM320F2812-EP — 150MHz、256KB フラッシュ、EMIF 搭載、C2000™ エンハンスド製品、32 ビット マイコン (MCU) SM320F28335-EP — 150MIPS で、FPU、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ エンハンスド製品、32 ビット マイコン (MCU) SM320F28335-HT — 150MIPS で、FPU、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 高温動作製品、32 ビット マイコン (MCU) SMJ320F2812 — 150MHz、256KB フラッシュ、EMIF 搭載、C2000™ ミリタリー製品、32 ビット マイコン TMS320C28341 — 200MIPS で、FPU、196KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28342 — 300MIPS で、FPU、196KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28343 — 200MIPS で、FPU、260KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28344 — 300MIPS で、FPU、260KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28345 — 200MIPS で、FPU、516KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28346 — 300MIPS で、FPU、516KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F280021 — 100MHz、FPU、TMU、32KB フラッシュ搭載、C2000™ 32 ビット マイコン (MCU) TMS320F280023 — 100MHz、FPU と TMU (三角関数算術演算ユニット) と 64KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F280041 — 100MHz、FPU、TMU、128kb フラッシュ、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280041C — 100MHz、FPU、TMU、128kb フラッシュ、InstaSPIN-FOC、CLB、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280045 — 100MHz、FPU、TMU、256KB フラッシュ、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280049 — 100MHz、FPU、TMU、256kb フラッシュ、CLA、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280049C — FPU と TMU と 256kb フラッシュと CLA と InstaSPIN-FOC と CLB と PGA と SDFM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F2801 — 100MHz、32KB フラッシュと 6 個の PWM 搭載、C2000™ 32 ビット マイコン TMS320F28015 — 32KB フラッシュと 8 個の PWM 搭載、60MHz、C2000™ 32 ビット マイコン TMS320F28016 — 60MHz、32KB フラッシュと 8 個の PWM と CAN 搭載、C2000™ 32 ビット MCU TMS320F2802 — 64KB フラッシュと 6 個の PWM 搭載、100MHz、C2000™ 32 ビット マイコン TMS320F28020 — 32KB フラッシュと 8 個の PWM 搭載、40MHz、C2000™ 32 ビット マイコン TMS320F280200 — 40MHz、16KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F28021 — 40MHz、64KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F28022 — 32KB フラッシュと 8 個の PWM 搭載、50MHz、C2000™ 32 ビット マイコン TMS320F280220 — Piccolo マイコン TMS320F28023 — 50MHz、64KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F280230 — 32KB フラッシュと 6 個の PWM 搭載、40MHz、C2000™ 32 ビット マイコン TMS320F28026 — 60MHz、32KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F28027 — 60MHz、64KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F280270 — 32KB フラッシュと 6 個の PWM 搭載、50MHz、C2000™ 32 ビット マイコン TMS320F28044 — 128KB フラッシュと 16 個の HRPWM 搭載、100MHz、C2000™ 32 ビット マイコン TMS320F28050 — 60MHz、32KB フラッシュと PGA (プログラマブル ゲイン アンプ) と 2MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28051 — 60MHz、64KB フラッシュ、PGA、2MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28052 — 60MHz、64KB フラッシュ、PGA、3.75MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28053 — 60MHz、64KB フラッシュ、CLA (制御補償器アクセラレータ)、PGA (パワー ゲイン アンプ)、3.75MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28054 — 60MHz、128KB フラッシュ、PGA 搭載、C2000™ 32 ビット マイコン TMS320F28055 — 60MHz、128KB フラッシュ、CLA (制御補償器アクセラレータ)、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン TMS320F2806 — 64KB フラッシュと 12 個の PWM 搭載、100MHz、C2000™ 32 ビット マイコン TMS320F28062 — 90MHz、FPU、128KB フラッシュ、52KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28063 — 90MHz、FPU、128KB フラッシュ、68KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28064 — 90MHz、FPU (浮動小数点演算ユニット)、VCU (ビタビ複素数ユニット)、128KB フラッシュ、100KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28065 — 90MHz、VCU (ビタビ複素数ユニット)、CLA (制御補償器アクセラレータ)、128KB フラッシュ、100KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28066 — 90MHz、FPU、256KB フラッシュ、68KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28067 — 90MHz、FPU、256KB フラッシュ、100KB RAM 搭載、C2000™ 32 ビット マイコン TMS320F28069 — 90MHz、FPU、VCU (ビタビ複素数ユニット)、256KB フラッシュ、CLA (制御補償器アクセラレータ) 搭載、C2000™ 32 ビット マイコン TMS320F28075 — C2000™ 32 ビット MCU、120MHz、FPU、TMU、512KB フラッシュ、CLA、SDFM TMS320F28076 — 120MHz、FPU、TMU (三角関数算術演算ユニット)、512KB フラッシュ、CLA (制御補償器アクセラレータ)、CLB (構成可能ロジック ブロック)、SDFM (デルタ シグマ フィルタ TMS320F2808 — 100MHz、128KB フラッシュと 12 個の PWM 搭載、C2000™ 32 ビット マイコン TMS320F2809 — 256KB フラッシュと 12 個の PWM 搭載、100MHz、C2000™ 32 ビット マイコン TMS320F2810 — 150MHz、128KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F2811 — 150MHz、256KB フラッシュ搭載、C2000™ 32 ビット マイコン TMS320F2812 — 150MHz、256KB フラッシュ、EMIF 搭載、C2000™ 32 ビット マイコン TMS320F28232 — 100MIPS で、128KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット MCU TMS320F28234 — 256 KB フラッシュと EMIF と 12 ビット ADC 搭載、150MIPS、C2000™ 32 ビット マイコン TMS320F28235 — 512 KB フラッシュと EMIF と 12 ビット ADC 搭載、150MIPS、C2000™ 32 ビット マイコン TMS320F28332 — FPU と 128KB フラッシュと EMIF と 12 ビット ADC 搭載、100MIPS、C2000™ 32 ビット マイコン TMS320F28334 — 150MIPS で、FPU、256KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット MCU TMS320F28335 — 150MIPS で、FPU、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン TMS320F28374D — 2 個の CPU と 2 個の CLA (制御補償器アクセラレータ) と FPU と TMU (三角関数算術演算ユニット) と 512KB フラッシュと EMIF と 12 ビット ADC 搭載、80 TMS320F28374S — 400MIPS で、1 個の CPU、1 個の CLA、FPU、TMU (三角関数算術演算ユニット)、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット M TMS320F28375D — 2 個の CPU と 2 個の CLA (制御補償器アクセラレータ) と FPU と TMU (三角関数算術演算ユニット) と 1024KB フラッシュと EMIF と 12 ビット ADC 搭載、8 TMS320F28375S — 400MIPS で、1 個の CPU、1 個の CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット M TMS320F28376D — 800MIPS、2 x CPU、2 x CLA、FPU、TMU、512KB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28376S — 1 個の CPU と 1 個の CLA (制御補償器アクセラレータ) と FPU と TMU (三角関数算術演算ユニット) と 512KB フラッシュと EMIF と 16 ビット ADC 搭載、40 TMS320F28377D — 800MIPS で、2xCPU、2xCLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット マイコン TMS320F28377D-EP — 800MIPS で、2 x CPU、2 x CLA、FPU、TMU (三角関数算術演算ユニット)、1MB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ エンハンスド製品、32 ビット TMS320F28377S — 400MIPS で、1xCPU、1xCLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット マイコン TMS320F28378D — 800MIPS で、2 個の CPU、2 個の CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、CLB (構成可能ロジック ブロック)、EMIF、12 ビット ADC TMS320F28378S — 400MIPS で、1 個の CPU、1 個の CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、CLB (構成可能ロジック ブロック)、EMIF、12 ビット ADC TMS320F28379D — 800MIPS で、2 個の CPU、2 個の CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、CLB (構成可能ロジック ブロック)、EMIF、16 ビット ADC TMS320F28379S — 400MIPS で、1 x CPU と 1 x CLA と FPU と TMU (三角関数算術演算ユニット) と 1024KB フラッシュと CLB (構成可能ロジック ブロック) と EMIF TMS320F28386S — コネクティビティ マネージャや、1 個の C28x+CLA CPU、1.0MB フラッシュ、FPU64、CLB (構成可能ロジック ブロック)、イーサネット搭載、C2000™ 32 ビット マイコン TMS320F28388D — コネクティビティ マネージャや、2 個の C28x+CLA CPU、1.5MB フラッシュ、FPU64、CLB、ENET、EtherCAT 搭載、C2000™ 32 ビット MCU TMS320R2811 — 150MHz、40KB RAM 搭載、C2000™ 32 ビット マイコン (MCU)

 

リアルタイム モーター制御 / オートメーション マイコン
AM2612 — リアルタイム制御機能と安全機能とセキュリティ機能を搭載、500MHz 動作、デュアル コア Arm® Cortex®-R5F ベースのマイコン AM2631 — リアルタイム制御機能とセキュリティ機能を搭載、最大 400MHz 動作、シングルコア Arm® Cortex®-R5F マイコン AM2632 — リアルタイム制御機能とセキュリティ機能を搭載、最大 400MHz 動作、デュアルコア Arm® Cortex®-R5F マイコン AM2634 — リアルタイム制御機能とセキュリティ機能を搭載、最大 400MHz 動作、クワッドコア Arm® Cortex®-R5F マイコン F28377D-SEP — 800MIPS、デュアル C28 コアと CLA コア搭載、1MB フラッシュ搭載、放射線耐性 32 ビット マイコン RM41L232 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU RM42L432 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU RM44L520 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU RM44L920 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU RM46L430 — Cortex-R4F 採用、USB 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L440 — Cortex-R4F 採用、EMAC 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L450 — Cortex R4F 採用、EMAC と USB 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L830 — Cortex-R4F 採用、USB 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L840 — Cortex-R4F 採用、EMAC 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L850 — Cortex R4F 採用、EMAC と USB 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM46L852 — Cortex R4F 採用、EMAC と USB 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) RM48L530 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L540 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L730 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L740 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L940 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L950 — 16/32 ビット、RISC 型フラッシュ マイコン RM48L952 — 16/32 ビット、RISC 型フラッシュ マイコン RM57L843 — Arm Cortex-R5F 採用、EMAC 搭載、16/32 ビット RISC 型フラッシュ マイコン SM320F2812-HT — 150MHz、256KB フラッシュ、EMIF 搭載、C2000™ 高温動作製品、32 ビット マイコン (MCU) TMS320F280023C — 100MHz、FPU、TMU、64KB フラッシュ、CLB 搭載、C2000™ 32 ビット MCU TMS320F280025 — 100MHz、FPU と TMU と 128kb フラッシュ搭載、C2000™ 32 ビット MCU TMS320F280025C — 100MHz、FPU と TMU (三角関数算術演算ユニット) と 128KB フラッシュと CLB (構成可能ロジック ブロック) 搭載、C2000™ 32 ビット マイコン TMS320F28026F — 60MHz、32KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット マイコン TMS320F28027F — 60MHz、64KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット マイコン TMS320F28031 — 60MHz、64KB フラッシュ、2MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28032 — 60MHz、64KB フラッシュ、4.6MSPS ADC 搭載、C2000™ 32 ビット マイコン TMS320F28033 — 60MHz、64KB フラッシュ、4.6MSPS ADC、CLA (制御補償器アクセラレータ) 搭載、C2000™ 32 ビット マイコン TMS320F28052F — 60MHz、64KB フラッシュ、InstaSPIN-FOC、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン TMS320F28052M — 60MHz、64KB フラッシュ、InstaSPIN-MOTION、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン TMS320F28054F — 60MHz、128KB フラッシュ、InstaSPIN-FOC、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン TMS320F28054M — 60MHz、128KB フラッシュ、InstaSPIN-MOTION、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン TMS320F28062F — 90MHz、FPU、128KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット マイコン TMS320F28068F — 90MHz、FPU、VCU (ビタビ複素数ユニット)、256KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット マイコン TMS320F28068M — 90MHz、FPU、VCU (ビタビ複素数ユニット)、256KB フラッシュ、InstaSPIN-MOTION 搭載、C2000™ 32 ビット マイコン TMS320F28069F — 90MHz、FPU、VCU (ビタビ複素数ユニット)、CLA (制御補償器アクセラレータ)、256KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット マイコン TMS320F28069M — 90MHz、FPU、VCU (ビタビ複素数ユニット)、CLA (制御補償器アクセラレータ)、256KB フラッシュ、InstaSPIN-MOTION 搭載、C2000™ 32 ビット マイコン TMS320F28384D — コネクティビティ マネージャや、2 個の C28x+CLA CPU、1.5MB フラッシュ、FPU64、イーサネット搭載、C2000™ 32 ビット MCU TMS320F28384S — コネクティビティ マネージャや、1 個の C28x+CLA CPU、1.0MB フラッシュ、FPU64、イーサネット搭載、C2000™ 32 ビット マイコン TMS320F28386D — コネクティビティ マネージャや、2 個の C28x+CLA CPU、1.5MB フラッシュ、FPU64、CLB、イーサネット搭載、C2000™ 32 ビット MCU TMS320F28388S — コネクティビティ マネージャや、1 個の C28x+CLA CPU、1.0MB フラッシュ、FPU64、CLB、ENET、EtherCAT 搭載、C2000™ 32 ビット MCU TMS570LC4357-EP — エンハンスド製品、Arm Cortex-R5F 採用、EMAC と FlexRay 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU) TMS570LC4357-SEP — 耐放射線特性、Arm® Cortex®-R コアをベースとした Hercules™ マイコン TMS570LS3137-EP — エンハンスド製品、Arm Cortex-R4F 採用、EMAC と FlexRay 搭載、16/32 ビット RISC 型フラッシュ マイコン (MCU)

 

汎用マイコン
TM4C1230C3PM — 高性能 32 ビット ARM® Cortex®-M4F ベース マイコン (MCU) TM4C1230D5PM — 64kb フラッシュと 24kb RAM と CAN 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1230E6PM — 128kb フラッシュと 32kb RAM と CAN 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1230H6PM — 256kb フラッシュと 32kb RAM と CAN 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231C3PM — 32kb フラッシュと 12kb RAM、CAN、RTC 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1231D5PM — 64kb フラッシュと 24kb RAM と CAN と RTC 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231D5PZ — 64kb フラッシュと 24kb RAM と CAN と RTC 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231E6PM — 80MHz、128kb フラッシュ、24kb RAM、CAN、RTC 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースの MCU TM4C1231E6PZ — 128kb フラッシュと 32kb RAM と CAN と RTC 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231H6PGE — 256kb フラッシュと 32kb RAM と CAN と RTC 搭載、144 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231H6PM — 256kb フラッシュと 32kb RAM と CAN と RTC 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1231H6PZ — 256kb フラッシュと 32kb RAM と CAN と RTC 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1232C3PM — 80MHz、32kb フラッシュ、32kb RAM、CAN、USB-D 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースの MCU TM4C1232D5PM — 64kb フラッシュと 12kb RAM と CAN と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1232E6PM — 128kb フラッシュと 24kb RAM と CAN と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1232H6PM — 256kb フラッシュと 32kb RAM と CAN と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1233C3PM — 32kb フラッシュ、32kb RAM、CAN、RTC、USB-D、64 ピン LQFP を搭載、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1233D5PM — 64kb フラッシュと 12kb RAM と CAN と RTC と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex M4F ベースの MCU TM4C1233D5PZ — 64kb フラッシュと 24kb RAM と CAN と RTC と USB-D 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1233E6PM — 128kb フラッシュと 24kb RAM と CAN と RTC と USB-D 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1233E6PZ — 128kb フラッシュと 32kb RAM と CAN と RTC と USB-D 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1233H6PGE — 256kb フラッシュと 32kb RAM、CAN、RTC と USB-D 搭載、144 ピン LQFP 、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1233H6PM — 256kb フラッシュと 32kb RAM、CAN、RTC と USB-D 搭載、64 ピン LQFP 、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1233H6PZ — 256kb フラッシュと 32kb RAM、CAN、RTC と USB-D 搭載、100 ピン LQFP 、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1236D5PM — 64kb フラッシュ、32kb RAM、CAN、USB 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1236E6PM — 80MHz、128kb フラッシュ、24kb RAM、CAN、USB 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースの MCU TM4C1236H6PM — 256kb フラッシュと 32kb RAM と CAN と USB 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1237D5PM — 64 kb フラッシュと 32 kb RAM、CAN 搭載、RTC、USB、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1237D5PZ — 64kb フラッシュ、24kb RAM、CAN、RTC、USB 搭載、100 ピン LQFP を搭載、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C1237E6PM — 128kb フラッシュと 24kb RAM、CAN、RTC、USB 64 ピン LQFP を搭載、80MHz、32 ビット Arm Cortex-M4F ベースの TM4C1237E6PZ — 128kb フラッシュ、32kb RAM、CAN、RTC、USB 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1237H6PGE — 80MHz、256kb フラッシュ、32kb RAM、CAN、RTC、USB 搭載、144 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1237H6PM — 256kb フラッシュ、32kb RAM、CAN、RTC、USB 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1237H6PZ — 256kb フラッシュ、32kb RAM、CAN、RTC、USB 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123AE6PM — 128kb フラッシュ、32kb RAM、2 個の CAN 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123AH6PM — 256 kb フラッシュと 32 kb RAM、2 個の CAN 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースの MCU TM4C123BE6PM — 80MHz、128kb フラッシュ、32kb RAM、2 個の CAN、RTC 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123BE6PZ — 80MHz、128kb フラッシュ、32kb RAM、2 個の CAN、RTC 搭載、100 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123BH6PGE — 256kb フラッシュと 32kb RAM と 2 個の CAN と RTC 搭載、144 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123BH6PM — 256kb フラッシュと 32kb RAM と 2 個の CAN と RTC 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123BH6PZ — 256kb フラッシュと 32kb RAM と 2 個の CAN と RTC 搭載、100 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123BH6ZRB — 256kb フラッシュと 32kb RAM と 2 個の CAN と RTC 搭載、157 ピン BGA 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123FE6PM — 80MHz、128kb フラッシュ、32kb RAM、2 個の CAN、USB 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123FH6PM — 80MHz、256kb フラッシュ、32kb RAM、2 個の CAN、USB 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GE6PM — 80MHz、128kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、64 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GE6PZ — 80MHz、128kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、100 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GH6PGE — 80MHz、256kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、144 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GH6PM — 256KB フラッシュ、32KB RAM、2 個の CAN、RTC、USB 搭載、64 ピン LQFP 封止、80MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C123GH6PZ — 80MHz、256kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、100 ピン LQFP 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GH6ZRB — 80MHz、256kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、157 ピン BGA 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C123GH6ZXR — 80MHz、256kb フラッシュ、32kb RAM、2 個の CAN、RTC、USB 搭載、168 ピン BGA 封止、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1290NCPDT — 120MHz、1MB フラッシュ、256KB RAM、USB 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1290NCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1292NCPDT — 120MHz、1MB フラッシュ、256KB RAM、USB、ENET MAC+MII 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1292NCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB、ENET MAC+MII 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1294KCPDT — 120MHz、512KB フラッシュ、256KB RAM、USB、ENET MAC+PHY 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1294NCPDT — 1MB フラッシュと 256KB RAM と USB とイーサネット MAC + PHY 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C1294NCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB、ENET MAC+PHY 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1297NCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB、LCD 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1299KCZAD — 120MHz、512KB フラッシュ、256KB RAM、USB、ENET MAC+PHY、LCD 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C1299NCZAD — 1MB フラッシュと 256KB RAM と USB と ENET MAC+PHY と LCD 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C129CNCPDT — 120MHz、1MB フラッシュ、256KB RAM、USB、AES 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C129CNCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB、AES 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C129DNCPDT — 1MB フラッシュと 256KB RAM と USB と ENET MAC+MII と AES 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C129DNCZAD — 1MB フラッシュと 256KB RAM と USB と ENET MAC+MII と AES 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C129EKCPDT — 120MHz、512KB フラッシュ、256KB RAM、USB、ENET MAC+PHY、AES 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C129ENCPDT — 1MB フラッシュと 256KB RAM と USB と ENET MAC+PHY と AES 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C129ENCZAD — 1MB フラッシュと 256KB RAM と USB と ENET MAC+PHY と AES 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン TM4C129LNCZAD — 120MHz、1MB フラッシュ、256KB RAM、USB、ENET MAC+PHY、LCD、AES 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C129XKCZAD — 120MHz、512KB フラッシュ、256KB RAM、USB、ENET MAC+PHY、LCD、AES 搭載、32 ビット Arm Cortex-M4F ベースのマイコン (MCU) TM4C129XNCZAD — 1MB フラッシュと 256KB RAM と USB とイーサネット MAC + PHY、LCD、AES 搭載、120MHz、32 ビット Arm Cortex-M4F ベースのマイコン

 

産業用ミリ波レーダー センサ
IWR1443 — マイコンとハードウェア アクセラレータを統合したシングルチップ 76GHz ~ 81GHz ミリ波センサ IWR1642 — DSP とマイコンを統合したシングルチップ 76GHz ~ 81GHz ミリ波センサ IWR1843 — DSP、マイコン、レーダー アクセラレータを統合したシングルチップ 76GHz ~ 81GHz 産業用レーダー センサ IWR6443 — マイコンとハードウェア アクセラレータを統合したシングルチップ 60GHz ~ 64GHz インテリジェント ミリ波センサ IWR6843 — 処理機能内蔵シングルチップ 60GHz ~ 64GHz インテリジェント ミリ波センサ IWR6843AOP — 統合型アンテナ オン パッケージ (AoP)、シングルチップ、60GHz ~ 64GHz、インテリジェント ミリ波センサ

 

車載パワートレイン、ゾーンおよびシャーシ制御マイコン
AM2632-Q1 — 車載対応、リアルタイム制御機能とセキュリティ機能を搭載、最大 400MHz 動作、デュアルコア Arm® Cortex®-R5F マイコン AM2634-Q1 — 車載、リアルタイム制御機能とセキュリティ機能を搭載、400MHz クワッドコア Arm® Cortex®-R5F マイコン AM263P2-Q1 — 車載、リアルタイム制御機能搭載、拡張可能メモリ、最大 400MHz 動作、デュアルコア Arm® Cortex®-R5F マイコン AM263P4-Q1 — 車載、リアルタイム制御機能とフラッシュ・イン・パッケージ機能を搭載、400MHz クワッドコア Arm® Cortex®-R5F マイコン TMS320F280025-Q1 — 車載、FPU と TMU (三角関数算術演算ユニット) と 128KB フラッシュ搭載、100MHz、C2000™ 32 ビット マイコン TMS320F280025C-Q1 — 車載、100MHz、FPU、TMU、128KB フラッシュ、CLB 搭載、C2000™ 32 ビット MCU TMS320F280048-Q1 — 車載、100MHz、FPU、TMU、256KB フラッシュ、CLA、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280048C-Q1 — 100 MHz、FPU、TMU、256 KB フラッシュ、CLA、InstaSPIN-FOC、CLB、PGA、SDFM 搭載、車載 C2000™ 32 ビット MCU TMS320F280049-Q1 — 車載、100MHz、FPU、TMU、256KB フラッシュ、CLA、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280049C-Q1 — 100 MHz、FPU、TMU、256 KB フラッシュ、CLA、InstaSPIN-FOC、CLB、PGA、SDFM 搭載、車載 C2000™ 32 ビット MCU TMS320F28026-Q1 — 車載、32KB フラッシュ搭載、60MHz、C2000™ 32 ビット マイコン TMS320F28027-Q1 — 車載、64KB フラッシュ搭載、60MHz、C2000™ 32 ビット マイコン TMS320F28027F-Q1 — 車載対応、60MHz、64KB フラッシュ、InstaSPIN-FOC 搭載、C2000™ 32 ビット MCU TMS320F28375S-Q1 — 車載、400MIPS、1 x CPU、1 x CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン TMS320F28377D-Q1 — 車載対応、800MIPS、2xCPU、2xCLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット マイコン ( TMS320F28377S-Q1 — 車載対応、400MIPS、1 x CPU、1 x CLA、FPU、TMU (三角関数算術演算ユニット)、1024KB フラッシュ、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット マイ TMS320F28379D-Q1 — 車載、800MIPS、2 x CPU、2 x CLA、FPU、TMU、1024KB フラッシュ、CLB、EMIF、16 ビット ADC 搭載、C2000™ 32 ビット MCU TMS320F28384D-Q1 — 車載対応、コネクティビティ マネージャ、2x C28x+CLA (制御補償器アクセラレータ) CPU、1.5MB フラッシュ、FPU64、イーサネット搭載、C2000™ 32 ビット マイコン (MC TMS320F28384S-Q1 — 車載対応、コネクティビティ マネージャ、1x C28x+CLA (制御補償器アクセラレータ) CPU、1MB フラッシュ、FPU64、イーサネット搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28386D-Q1 — 車載対応、コネクティビティ マネージャ、2x C28x+CLA CPU、1.5MB フラッシュ、FPU64、CLB (構成可能ロジック ブロック)、Eth 搭載、C2000™ 32 ビット マイコン TMS320F28386S-Q1 — 車載対応、コネクティビティ マネージャ、1x C28x+CLA (制御補償器アクセラレータ) CPU、1MB フラッシュ、FPU64、CLB (構成可能論理ブロック)、Ethe 搭載、C2000™ 3 TMS470MF03107 — 16/32 ビット RISC フラッシュ マイコン TMS470MF04207 — 16/32 ビット RISC フラッシュ マイコン TMS470MF06607 — 16/32 ビット RISC フラッシュ マイコン TMS570LC4357 — 車載向け、Q-100、Arm Cortex-R5F 採用、EMAC と FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS0232 — 車載向け、Q-100、Arm Cortex-R4 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS0332 — 車載向け、Q-100、Arm Cortex-R4 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS0432 — 車載向け、Q-100、Arm Cortex-R4 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS0714 — 車載向け、Q-100、Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS0714-S — 高性能 32 ビット ARM Cortex-R5 ベース マイコン TMS570LS0914 — 車載向け、Q-100、Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS1114 — 車載、Q100、Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS1115 — 車載向け、Q100、Cortex-R4F 採用、Flexray 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS1224 — 車載、Q100、Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS1225 — 車載向け、Q100、Cortex-R4F 採用、Flexray 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS1227 — 車載、Q100、Cortex-R4F 採用、Flexray と EMAC 搭載、16/32 ビット RISC 型フラッシュ マイコン TMS570LS2124 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS2125 — Arm Cortex-R4F 採用、FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS2134 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS2135 — Arm Cortex-R4F 採用、FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS3134 — Arm Cortex-R4F 採用、16/32 ビット RISC 型フラッシュ MCU TMS570LS3135 — Arm Cortex-R4F 採用、FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU TMS570LS3137 — Arm Cortex-R4F 採用、EMAC と FlexRay 搭載、16/32 ビット RISC 型フラッシュ MCU

 

車載ボディおよびライティング マイコン
AM2611-Q1 — リアルタイム制御機能と安全機能とセキュリティ機能を搭載、最大 400MHz 動作、シングル コア Arm® Cortex®-R5F ベースのマイコン AM2612-Q1 — リアルタイム制御機能と安全機能とセキュリティ機能を搭載、400MHz 動作、デュアル コア Arm® Cortex®-R5F ベースのマイコン AM2631-Q1 — 車載対応、リアルタイム制御機能とセキュリティ機能を搭載、最大 400MHz 動作、シングルコア Arm® Cortex®-R5F マイコン F28M35H52C-Q1 — 車載対応、250MIPS、1024KB フラッシュ搭載、C2000™ デュアル コア 32 ビット マイコン (MCU) TMS320C28343-Q1 — 車載対応、200MIPS、FPU、260KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320C28346-Q1 — 車載対応、300MIPS、FPU、516KB RAM、EMIF 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F280021-Q1 — 車載対応、100MHz、FPU、TMU (三角関数算術演算ユニット)、32KB フラッシュ搭載、C2000™ 32 ビット マイコン (MCU) TMS320F280023-Q1 — 車載対応、100MHz、FPU、TMU (三角関数算術演算ユニット)、64KB フラッシュ搭載、C2000™ 32 ビット マイコン (MCU) TMS320F280040-Q1 — 車載、100MHz、FPU、TMU、128KB フラッシュ、PGA、SDFM 搭載、C2000™ 32 ビット MCU TMS320F280040C-Q1 — 車載対応、100MHz、FPU、TMU (三角関数算術演算ユニット)、128KB フラッシュ、InstaSPIN-FOC、CLB (構成可能論理ブロック)、PGA (プログラマブル ゲイン アンプ)、 TMS320F280041-Q1 — 車載対応、100MHz、FPU、TMU (三角関数算術演算ユニット)、128KB フラッシュ、PGA (プログラマブル ゲイン アンプ)、SDFM (デルタ シグマ フィルタ モジュール) 搭載、C2 TMS320F280041C-Q1 — 車載対応、100MHz、FPU、TMU (三角関数算術演算ユニット)、128KB フラッシュ、InstaSPIN-FOC、CLB (構成可能論理ブロック)、PGA (プログラマブル ゲイン アンプ)、 TMS320F2801-Q1 — 車載、32KB フラッシュと 6 個の PWM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F28016-Q1 — 車載、60MHz、32KB フラッシュ、8 個の PWM、CAN 搭載、C2000™ 32 ビット MCU TMS320F2802-Q1 — 車載、64KB フラッシュと 6 個の PWM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F28022-Q1 — 車載、32KB フラッシュと 8 個の PWM 搭載、50MHz、C2000™ 32 ビット MCU TMS320F28023-Q1 — 車載、64KB フラッシュ搭載、50MHz、C2000™ 32 ビット マイコン TMS320F28031-Q1 — 車載、64KB フラッシュと 2MSPS ADC 搭載、60MHz、C2000™ 32 ビット マイコン TMS320F28032-Q1 — 車載、64KB フラッシュと 4.6MSPS ADC 搭載、60MHz、C2000™ 32 ビット マイコン TMS320F28033-Q1 — 車載、60MHz、64KB フラッシュと 4.6MSPS ADC と CLA (制御補償器アクセラレータ) 搭載、C2000™ 32 ビット マイコン TMS320F28052-Q1 — 車載対応、60MHz、64KB フラッシュ、PGA (プログラマブル ゲイン アンプ)、3.75MSPS ADC 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28052F-Q1 — 車載対応、60MHz、64KB フラッシュ、InstaSPIN-FOC、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット MCU TMS320F28052M-Q1 — 車載対応、60MHz、64KB フラッシュ、InstaSPIN-MOTION、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28054-Q1 — 車載対応、60MHz、128KB フラッシュ、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット MCU TMS320F28054F-Q1 — 車載対応、60MHz、128KB フラッシュ、InstaSPIN-FOC、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット MCU TMS320F28054M-Q1 — 車載対応、60MHz、128KB フラッシュ、InstaSPIN-MOTION、PGA (プログラマブル ゲイン アンプ) 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F2806-Q1 — 車載、64KB フラッシュと 12 個の PWM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F28062-Q1 — 車載、FPU と 128KB フラッシュと 52KB RAM 搭載、90MHz、C2000™ 32 ビット マイコン TMS320F28062F-Q1 — 車載対応、90MHz、FPU と 128KB フラッシュと InstaSPIN-FOC 搭載、C2000™ 32 ビット MCU TMS320F28066-Q1 — 車載、90MHz、FPU、256KB フラッシュ、68KB RAM 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28067-Q1 — 車載、90MHz、FPU、256KB フラッシュ、100KB RAM 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28069-Q1 — 車載、FPU と VCU と 256KB フラッシュと CLA 搭載、90MHz、C2000™ 32 ビット MCU TMS320F28069F-Q1 — 車載、FPU と VCU (ビタビ複素数ユニット) と CLA (制御補償器アクセラレータ) と 256KB フラッシュと InstaSPIN-FOC 搭載、90MHz、C2000™ 32 ビット マ TMS320F28069M-Q1 — 車載、FPU と VCU (ビタビ複素数ユニット) と CLA (制御補償器アクセラレータ) と 256KB フラッシュと InstaSPIN-MOTION 搭載、90MHz、C2000™ 32 ビッ TMS320F28075-Q1 — 車載対応、120MHz、FPU、TMU (三角関数算術演算ユニット)、512KB フラッシュ、CLA (制御補償器アクセラレータ)、SDFM (デルタ シグマ フィルタ モジュール) 搭載、C2000 TMS320F2808-Q1 — 車載、128KB フラッシュと 12 個の PWM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F2809-Q1 — 車載、256KB フラッシュと 12 個の PWM 搭載、100MHz、C2000™ 32 ビット MCU TMS320F2810-Q1 — 車載、128KB フラッシュ搭載、150MHz、C2000™ 32 ビット マイコン TMS320F2811-Q1 — 車載、256KB フラッシュ搭載、150MHz、C2000™ 32 ビット マイコン TMS320F2812-Q1 — 車載、256KB フラッシュと EMIF 搭載、150MHz、C2000™ 32 ビット マイコン TMS320F28232-Q1 — 車載対応、100MIPS、128KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28234-Q1 — 車載対応、150MIPS、256KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28235-Q1 — 車載対応、150MIPS、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン (MCU) TMS320F28335-Q1 — 車載対応、150MIPS、FPU、512KB フラッシュ、EMIF、12 ビット ADC 搭載、C2000™ 32 ビット マイコン (MCU)

 

車載ミリ波レーダー センサ
AWR1443 — マイコンとハードウェア アクセラレータ内蔵、シングル チップ 76GHz ~ 81GHz 車載レーダー センサ AWR1642 — DSP とマイコンを統合したシングル チップ 76GHz ~ 81GHz 車載レーダー センサ AWR1843 — DSP、マイコン、レーダー アクセラレータを統合、シングル チップ 76GHz ~ 81GHz 車載レーダー センサ AWR6843 — DSP、マイコン、レーダー アクセラレータを統合したシングルチップ 60GHz ~ 64GHz 車載レーダー センサ

 

車載運転支援 SoC
AM620-Q1 — 車載、ドライバー監視機能とネットワーク機能と V2X (車車間および路車間通信) システム向けの安全機能を組み込んだコンピューティング SoC (システム オン チップ) AM625-Q1 — 車載、デジタル クラスタ向けの安全機能を組み込んだディスプレイ向け SoC (システム オン チップ) AM62A3-Q1 — 車載、1 ~ 2 台のカメラ、ドライバー監視、ダッシュボード カメラ向け、RGB-IR ISP (画像信号処理) 機能搭載、1TOPS (1TOPS は毎秒 1 兆回の処理)、ビジョン SoC (シス AM62A7-Q1 — 1 ~ 2 台のカメラ、ドライバー監視、フロント カメラ向け、RGB-IR ISP (画像信号処理) 機能搭載、2 TOPS (1 TOPS は毎秒 1 兆回の処理)、ビジョン SoC (システム オ TMS320DM642Q — ビデオ/画像処理向け固定小数点デジタル信号プロセッサ TMS320DM6431Q — 最大 2400MIPS、300MHz クロック レート、デジタル メディア プロセッサ TMS320DM6435Q — 最大 4800MIPS、600MHz クロック レート、1 x McASP、1 x McBSP 搭載、デジタル メディア プロセッサ TMS320DM6437Q — 最大 4800MIPS、600MHz クロック レート、1 x McASP、2 x McBSP 搭載、デジタル メディア プロセッサ
ダウンロード 字幕付きのビデオを表示 ビデオ

購入と開発の開始

デバッグ・プローブ

TMDSEMU560V2STM-UE — XDS560v2 システム・トレース、USB とイーサネットに対応したデバッグ・プローブ

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ハードウェア開発
デバッグ・プローブ
MSP432-DEBUGGERS — MSP432 向けデバッガ
在庫あり
制限:
TI.com で在庫切れ
TI.com で取り扱いなし

TMDSEMU560V2STM-UE — XDS560v2 システム・トレース、USB とイーサネットに対応したデバッグ・プローブ

close
バージョン: null
リリース日:
ハードウェア開発
デバッグ・プローブ
MSP432-DEBUGGERS — MSP432 向けデバッガ
TI の評価基板に関する標準契約約款が適用されます。

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
証明書 TMDSEMU560V2STM-UE EU Declaration of Conformity (DoC) 2019/01/02

関連する設計リソース

ハードウェア開発

ドーター・カード
UCD3138064EVM-166 — UCD3138064 制御カードの評価基板
デバッグ・プローブ
TMDSEMU200-U — XDS200 USB デバッグ プローブ TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム トレース USB デバッグ プローブ TMDSEMUPROTRACE — XDS560v2 PRO TRACE レシーバとデバッグ プローブ
開発キット
TMDS570LS31HDK — TMS570LS31x Hercules 開発キット TMDSDOCK28335 — TMS320F28335 検証用キット TMDSLCDK6748 — TMS320C6748 DSP 開発キット (LCDK) TMDSRM48HDK — Hercules RM48x 開発キット TMDX570LC43HDK — Hercules TMS570LC43x 開発キット TMDXRM46HDK — Hercules RM46x 開発キット
評価ボード
EK-TM4C1294XL — ARM® Cortex®-M4F ベースのマイコン TM4C1294 Connected LaunchPad™ 評価キット TMDSDOCK28027 — TMS320F28027 検証用キット TMDSDOCK28035 — F28035 Piccolo 実験用キット TMDSDOCK28069 — F28069 Piccolo 検証用キット TMDSDOCK28343 — Delfino C28343 Experimenter's Kit TMDSDOCK28M36 — H63C2 Concerto 実験用キット TMDSDOCKH52C1 — H52C1 Concerto 検証用キット TMDSEVM6657 — TMS320C6657 Lite 評価モジュール TMDSHVBLPFCKIT — HV ブリッジレス PFC 開発用キット TMDSHVMTRINSPIN — InstaSPIN-FOC と InstaSPIN-MOTION に対応する Piccolo マイコンを採用した高電圧モーター制御キット TMDXEVM3358 — AM335x Evaluation Module UCD3138ALLCEVM150 — UCD3138A LLC 評価基板 UCD3138HSFBEVM-029 — UCD3138 ハード スイッチング フル ブリッジ コンバータの評価基板 UCD3138OL40EVM-032 — UCD3138 40 ピン、開ループ デジタル電源コントローラの評価基板 UCD3138OL64EVM-031 — UCD3138 64 ピン、開ループ デジタル電源コントローラの評価基板 UCD3138PFCEVM-026 — UCD3138 デジタル力率補正プリレギュレータ評価基板 UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 評価基板

ソフトウェア開発

IDE (統合開発環境)、コンパイラ、またはデバッガ
CCSTUDIO — CCStudio™ IDE:AI 対応の開発環境

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。

ビデオ