TMDSRM48HDK
TMDSRM48HDK Hercules 開発キット
TMDSRM48HDK
概要
The RM48 Hercules™ Development Kit is based on the RM48L952 and is ideal for getting started on development with the IEC 61508 SIL 3 certified RM48x series of the Hercules RM family of microcontrollers. The development board features RJ45 10/100 Ethernet, USB-A Host, and USB-B Device Interfaces along with an on board XDS100v2 JTAG emulator and access to all peripheral pins. The kit is comprised of a development board, a DC power supply, a mini-B USB cable, and an Ethernet cable.
Recommended software and tools from TI can be found at the links below:
- Code Composer Studio™ IDE – Integrated development environment (debugger/compiler)
- HALCoGen – Hardwar Abstraction Layer (peripheral drivers) Code Generator with examples
- Hercules Safety MCU Demos – show key features of Hercules MCUs and do initial board checkout
- HET IDE – High End Timer debugger with simulator and code examples
特長
- On-board USB XDS100v2 JTAG debug
- On-board SCI-to-PC serial communication
- External high-speed emulation via JTAG
- Access to signal pin test points
- LEDs, temp sensor and light sensor
- CAN transceivers
- MIPI connector for 32bit ETM Trace
- RJ-45 10/100 Ethernet interface
- USB-A host interface
- USB-B device interface
- RM48L950 Development board
- Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
- Ethernet Cable
- Flashlight for light sensor demo
Not Included 12V power supply not included. Required Specs: Voltage – Input: Universal AC input (90-260VAC) Voltage – Output: +12VDC Current – Output (max): 1.5A Polarization: Center Positive Output connector: Barrel Plug, 2.1mm I.D. x 5.5mm O.D. Example part numbers: (note: example part numbers are provided as a convenience and without warrantee) Manufacturer: XP Power Manufacture part number: VER18US120-JA (universal blade assortment included)
Real-time motor control & automation MCUs
購入と開発の開始
開発キット
TMDSRM48HDK — TMDSRM48HDK Hercules 開発キット
TMDSRM48HDK — TMDSRM48HDK Hercules 開発キット
設計ファイル
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| 証明書 | TMDSRM48HDK EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | RM48 Hercules Development Kit (HDK) User's Guide (Rev. C) | 2018/11/02 | ||||
| ユーザー・ガイド | RM48x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) | 2018/03/01 | ||||
| エラッタ | RM48x Microcontroller Silicon Errata (Silicon Revision D) (Rev. B) | 2016/05/31 | ||||
| エラッタ | RM48x Microcontroller Silicon Errata (Silicon Revision C) (Rev. G) | 2016/05/31 | ||||
| 機能安全情報 | Foundational Software for Functional Safety | 2015/05/12 |