TMDSDOCK28M36
H63C2 Concerto 検証用キット
TMDSDOCK28M36
概要
The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H63C2 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H63C2 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v5 and USB cable.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.
特長
- Isolated USB JTAG Interface (XDS100v2)
- Micro-USB, Ethernet, and MicroSD communication interfaces
- 180-pin DIMM Interface
- Analog I/O, digital I/O and JTAG signals at DIMM interface
- Single 5V power rail for full operation
C2000 リアルタイム マイコン
購入と開発の開始
評価ボード
TMDSDOCK28M36 — H63C2 Concerto 検証用キット
TMDSDOCK28M36 — H63C2 Concerto 検証用キット
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TMDSDOCK28M36 EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
ユーザー・ガイド | TI-RTOS 2.20 User's Guide (Rev. M) | 2016/06/17 |