Get started and develop with dual-band Wi-Fi SoC solutions and BLE coexistence
LAUNCHCC3235MOD — SimpleLink™ Wi-Fi® CC3235MODSF LaunchPad™ 开发套件
LAUNCHCC3235MOD — SimpleLink™ Wi-Fi® CC3235MODSF LaunchPad™ 开发套件
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
开发套件
SIMPLELINK-CC32XX-SDK — SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
产品
Wi-Fi 产品
硬件开发
开发套件
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
新增功能
- Added support for TLS 1.3 using mBed TLS v 3.x.x
- Added new MQTT example with TLS 1.3
- Bug fixes
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Support hardware breakpoints on a daisy chained configuration
- Fixed issues with setting breakpoints on Cortex-M33 cores and issues with debug states
- Fixed issue with debugger verification, under certain conditions, incorrectly reporting success even when there is a data mismatch between the program and device memory
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
支持的产品和硬件
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Fixed issue with Program Verification feature, where certain programs were passing verification incorrectly
- Fixed issue with C2000 16-bit Checksum feature to support file paths that include spaces