Start your general purpose development using target board for MSP430F551x and MSP430F552x MCUs
Select a platform
MSP-TS430PN80USB — MSP-TS430PN80USB - 适用于 MSP430F5x MCU 的 80 引脚目标开发板
MSP430 MCU does not come with this kit. To sample the compatible devices, please search your part number on TI.com, or select the related MCU after adding this tool to the TI Store cart.
MSP-TS430PN80USB — MSP-TS430PN80USB - 适用于 MSP430F5x MCU 的 80 引脚目标开发板
MSP-FET — MSP430 闪存仿真工具
支持的产品和硬件
MSP-FET — MSP430 闪存仿真工具
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Improved project wizard interface for discovering relevant examples
- Theia IDE core v1.64.1 update
- many IDE Enhancements (search/filter, build settings, display as array, column resize, graph view anchor, etc)
- C29 device support improvements
- Compiler, SysConfig, and device support all updated
- many bug fixes
- Energia projects are no longer supported
MSP430USBDEVPACK — MSP430 USB 开发包
支持的产品和硬件
产品
MSP430 microcontrollers
硬件开发
开发套件
MSP430USBDEVPACK — MSP430 USB 开发包
USB Stack and Examples
Windows Descriptor Tool Installer
Mac OSX Descriptor Tool Installer
Linux Descriptor Tool Installer
Firmware Upgrade Example (Windows-only Commercial licensed)
Python based Firmware Upgrade Example (Open Source Licensed)
Java HID Demo (Open Source Licensed)
产品
MSP430 microcontrollers
硬件开发
开发套件
新增功能
- USB stack code and examples
- Function HidToBufferFromHost() updated to get Y buffer byte count from pEP2 instead of pEP1.
- Implementation of auto detection of XT2 crystal frequencies for 4MHz, 8MHz, 12MHz, 16MHz and 24MHz.
- Integration of TI’s AES128 Encryption and Decryption APIs in examples, H10_ReceiveData_EncryptDecrypt and H11_LedOnOff_EncryptDecrypt, added
- Descriptor Tool
- Removed setting for selection of XT2 crystal frequency.
- Custom interfaces are stored in the order they are created in xml file.
- Java HidDemo tool and Python Firmware Upgrader tools
- Python Firmware Upgrader tool updated to download RAM_BSL.00.08.08.39.txt file
- A new version of Java HidDemo tool created that integrates TI’s AES128 Encryption and Decryption APIs.
- USB_API changes
- USB_init() has a routine to auto detect the XT2 frequency. This routine uses Timer A to compare the frequency of SMCLK=XT2 and ACLK=REFO. The timer A will only be used during the initialization of the USB stack. Therefore, it is recommended to initialize the USB stack before initializing the Timer A in an application. If this is not possible, or to disable the XT2 frequency auto detect feature, please see the Programmers_Guide_MSP430_USB_API.pdf for more information.