Start your general purpose development using target board for MSP430F4x MCUs
MSP-TS430PZ100 — MSP-TS430PZ100 - 适用于 MSP430F4x MCU 的 100 引脚目标开发板
MSP430 MCU does not come with this kit. To sample the compatible devices, please search your part number on TI.com, or select the related MCU after adding this tool to the TI Store cart.
MSP-TS430PZ100 — MSP-TS430PZ100 - 适用于 MSP430F4x MCU 的 100 引脚目标开发板
MSP-FET — MSP430 闪存仿真工具
支持的产品和硬件
MSP-FET — MSP430 闪存仿真工具
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Improved project wizard interface for discovering relevant examples
- Theia IDE core v1.64.1 update
- many IDE Enhancements (search/filter, build settings, display as array, column resize, graph view anchor, etc)
- C29 device support improvements
- Compiler, SysConfig, and device support all updated
- many bug fixes
- Energia projects are no longer supported