选择版本
CCSTUDIO
Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.1.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- IDE features improvements (Projects, Memory View, Watch View, Breakpoints, etc.)
- Startup improvement on macOS version with Arm® processors
- Note: the Theia IDE component is now compiled for Arm® processors for performance improvements, but the backend components are still x86 based, so Rosetta is still required.
- Device Support Updates (added AM62L support, added xWRL68xx support, added MSPM0C110x support, various improvements to LPCS flash library, various improvements and bug fixes for F28 and F29 devices)
- Compiler Updates (TI ARM Clang v4.0.2. More info: https://www.ti.com/tool/download/ARM-CGT-CLANG)
- SysConfig v1.23 supporting the latest devices, features improvements, bug fixes (more info: https://www.ti.com/tool/download/SYSCONFIG)
- Updated to latest J-Link support package (v8.12.4)
- Various enhancements and bug fixes