TRF0108-SP
Sub-MHz to 12 GHz 3-dB BW, radiation hardened QMLP class, differential to single-ended DAC buffer
TRF0108-SP
- Standard microcircuit drawing (SMD), 5962-25201
- Radiation:
- Total ionizing dose (TID)
- Radiation hardness assurance (RHA) up to 100krad (Si) TID
- Enhanced low dose rate sensitivity (ELDRS) free process
- High dose rate radiation lot acceptance testing (HDR RLAT) up to 100krad (Si) TID
- Single event effects (SEE)
- Single event latch-up (SEL) immune to linear energy transfer (LET) of 75MeV-cm2/mg
- Single event transient (SET) characterized to LET of 75MeV‑cm2/mg
- Total ionizing dose (TID)
- Space-grade QML-P
- Lead-free construction
- Extended temperature range: –55°C to +125°C
- Differential to single-ended (D2S) RF amplifier
- Near-DC to 12GHz
- Gain: 15.2dB at 2GHz
- OP1dB: 11.4dBm (2GHz), 9.4dBm (6GHz)
- OIP3: 27dBm (2GHz), 28.5dBm (6GHz)
- NF: 10.9dB (2GHz), 12.1dB (6GHz)
- HD2 (1GHz): –57dBc at 2dBm
- HD3 (1GHz): –57dBc at 2dBm
- Additive (residual) phase noise (1GHz):
- –154.6dBc/Hz at 10kHz offset
- Gain and phase imbalance: ±0.6dB and ±3º
- Differential input matched to 100Ω, Single-ended output matched to 50Ω
- Power-down feature
- 5V supply
- Active current: 170mA
The TRF0108-SP is a very high performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10-SP or AFE7950-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm x 2mm package.
The TRF0108-SP operates on a single 5V supply and consumes about 170mA of active current. A power-down feature is also available for power savings.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TRF0108-SP Radiation-Hardness-Assured (RHA), Near-DC to 12GHz, Differential to Single-Ended RF Amplifier datasheet | PDF | HTML | 10 Jul 2026 |
| * | Radiation & reliability report | TRF0108-SP Total Ionizing Dose (TID) Report (Rev. A) | 30 Mar 2026 | |
| * | Radiation & reliability report | TRF0108-SP Single-Event Effects (SEE) Radiation Report | 27 Mar 2026 | |
| Selection guide | TI Space Products (Rev. L) | 27 Mar 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TRF0108SP-EVM-DOC-CERT — TRF0108SP-EVM EU Declaration of Conformity (DoC)
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN-FCRLF (RPV) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.