RF front-end modules
Find the optimal performance and bandwidth needs with our RF front-end modules
Highly integrated RF front-end modules feature a minimal external bill of materials. The matched input and output interfaces, along with internal filtering, provide savings in both space and external bill of materials costs. These modules operate over a wide supply range, accommodating the entire battery spectrum. Additionally, low power-down currents significantly extend the operational timeframe of the end product.
New products
860MHz to 930MHz ISM band multiprotocol and Wi-SUN RF front-end module (FEM)
Approx. price (USD) 1ku | 1.5
820 to 1054MHz ISM band Wi-SUN and multiprotocol RF front-end module with dedicated TX and RX paths
Approx. price (USD) 1ku | 1.5