TRF3302-Q1
Automotive, 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)
TRF3302-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- GNSS L1 (GPS), E1, and B1 bands:
- Noise figure (NF): 0.85dB
- Input return loss (S11): –11.7dB
- Output return loss (S22): –15.3dB
- 2-element input match
- Multiband GPS/GNSS L1, L2, and L5 support:
- Noise figure (NF): 1.2dB
- Input return loss (S11): –12dB
- Output return loss (S22): –12.3dB
- 4-element input match
- Power gain (GP): 16.9dB
- Input IP3 (VCC = 2.5V):
- In-band = –5.4dBm
- Out-of-band = –4.8dBm
- Input P1dB: –10.2dBm (VCC = 2.5V)
- Integrated 50Ω output match
- Supply current: 4.6mA (10nA shutdown)
- Flexible supply voltage: 1.8V to 3.3V
- Automatic optical inspection (AOI) compatible package: WSON-FCRLF-6 with wettable flanks
The TRF3302-Q1 is a high-gain, low-noise amplifier (LNA) designed for GNSS receiver applications. The device has 16.9dB power gain with an ultra-low noise figure of 0.85dB for high sensitivity GNSS receivers. An input-referred P1dB of –10.2dBm and IP3 of–5.4dBm helps maintain the receiver sensitivity in the presence of jamming signals from cellular bands.
The broadband design of TRF3302-Q1 supports a wide array of bands in GNSS satellite constellations such as GPS, Galileo, BeiDou, QZSS, NavIC/IRNSS, and GLONASS. The device also supports L-band of Iridium satellite system. A 2-element (capacitor and inductor) input match provides low noise and good return loss performance for L1 (GPS), E1 (Galileo), and B1 (BeiDou) bands. The inductor value is adjustable to achieve nearly 150MHz of bandwidth with minimal performance degradation for applications that need coverage for lower GPS bands L2 through L5, Galileo E6 through E5a, BeiDou B3 through B2a, QZSS L6, NavIC L5, and GLONASS bands G2 through G3. A 4-element external input matching network combined with the wideband output of TRF3302-Q1 delivers performance coverage for all major GNSS bands with a ≅ 1.2dB NF, and S11 and S22 better than –10dB.
The TRF3302-Q1 operates on a 1.8V to 3.3V single supply and consumes only 4.6mA of current for power and thermal sensitive designs. The device features a digital logic compatible enable pin for additional power savings. The TRF3302-Q1 is rated for an operating ambient temperature of –40°C to +125°C.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TRF3302-Q1 1165MHz to 1630MHz, Multiband, GPS and GNSS, Low-Noise Amplifier datasheet | PDF | HTML | 27 Oct 2025 |
| EVM User's guide | TRF3302Q1 Evaluation Module | PDF | HTML | 29 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TRF3302Q1EVM — TRF3302-Q1 evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WSON-FCRLF (VBL) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.