RF amplifiers

Meet your performance and bandwidth needs with our RF amplifiers

Browse by category

Our radio-frequency (RF) amplifiers are designed for various applications, including industrial, aerospace and defense, automotive, test and measurement, and wireless infrastructure. We provide a wide range of frequency options, from DC to >18GHz. Our product portfolio delivers excellent second- and third-order intercept-point linearity performance and second- and third-harmonic distortion performance, all while helping optimize system cost and space.

Why use our RF amplifiers?

checkmark

Broadband RF bandwidth

Our RF fully differential amplifiers offer fully matched bandwidth >18GHz.

checkmark

Linearity

Achieve excellent intermodulation and harmonic distortion, as well as optimized power consumption.

checkmark

Manufacturing

Our in-house manufacturing allows us to offer stable pricing and continuity of supply.

checkmark

Packaging and assembly

Our products are available in enhanced RF flip-chip packages with very low package parasitics.

Reference designs related to RF amplifiers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE

The TRF-LSC-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1208 single-ended-to-differential amplifier on RX, and TRF1108 differential-to-single-ended amplifier on TX. The AFE79xx devices support up to four (...)

Reference design
Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)

Evaluation board
AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235
The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is (...)
TRF0108-SP

Radiation-hardness-assured (RHA), near-DC to 12GHz, differential to single-ended (D2S) RF amplifier

TRF3302-Q1

Automotive, 1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)

Approx. price (USD) 1ku | 0.45

TRF1218

Near-DC to >25GHz, 16dB gain single-ended to differential (S2D) RF amplifier

Approx. price (USD) 1ku | 70

TRF3302

1165MHz-to-1630MHz multiband GPS and GNSS low-noise amplifier (LNA)

Approx. price (USD) 1ku | 0.23

TRF0108-SEP

Radiation-tolerant, near-DC to 12-GHz, differential to single-ended (D2S) RF amplifier

TRF0213-SEP

Radiation-tolerant, near-DC to 14-GHz, single-ended to differential (S2D) RF Amplifier