TRF1208-EP

ACTIVE

Enhanced-product, near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 37 P1dB (typ) (dBm) 15 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -65 Current consumption (mA) 138 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, HiRel Enhanced Product Output enable Yes
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 37 P1dB (typ) (dBm) 15 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -65 Current consumption (mA) 138 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog, HiRel Enhanced Product Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Vendor item drawing number: VID V62/25645
  • High reliability enhanced product
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 37dBm (2GHz), 30dBm (6GHz)
  • P1dB: 15dBm (2GHz), 12.5dBm (6GHz)
  • NF: 6.8dB (2GHz), 7.2dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA
  • Vendor item drawing number: VID V62/25645
  • High reliability enhanced product
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Excellent performance driving RF ADCs
  • Fixed power gain of 16dB in single-ended-to-differential mode
  • Bandwidth: 11GHz, 3dB
  • Gain flatness: 8GHz, 1dB
  • OIP3: 37dBm (2GHz), 30dBm (6GHz)
  • P1dB: 15dBm (2GHz), 12.5dBm (6GHz)
  • NF: 6.8dB (2GHz), 7.2dB (6GHz)
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3V
  • Active current: 138mA

The TRF1208-EP is a very high-performance fully differential amplifier (FDA) optimized for radio-frequency (RF) applications. This device is an excellent choice for ac-coupled applications that require single-ended-to-differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-EP or ADC12DJ5200-EP. The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1208-EP operates on a single-rail supply and consumes approximately 138mA of active current. A power-down feature is available for power saving.

The TRF1208-EP is a very high-performance fully differential amplifier (FDA) optimized for radio-frequency (RF) applications. This device is an excellent choice for ac-coupled applications that require single-ended-to-differential conversion when driving an analog-to-digital converter (ADC) such as the high-performance AFE7950-EP or ADC12DJ5200-EP. The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1208-EP operates on a single-rail supply and consumes approximately 138mA of active current. A power-down feature is available for power saving.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TRF0208-SEP ACTIVE Radiation-tolerant, near-DC to >8GHz, fully-differential RF amplifier Rad Tolerant version of the TRF1208-EP
TRF1208 ACTIVE Near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier Industrial version of the TRF1208-EP
TRF0208-SP ACTIVE Radiation-hardened, QML-P, near-DC to >8GHz, fully-differential RF amplifier Rad Hardened version of the TRF1208-EP

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TRF1208-EP Enhanced Product, Near-DC to 11GHz, Fully Differential RF Amplifier datasheet PDF | HTML Aug 4, 2025
* VID TRF1208-EP VID TRF1208-EP VID V62/25645 May 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1208EVM — TRF1208 evaluation module for 3-dB-bandwidth single-ended to differential amplifier

The TRF1208 evaluation module (EVM) is used to evaluate the TRF1208, which is a single-ended input to differential-output radio-frequency (RF) amplifier available in a 2-mm × 2-mm², 12-pin very very thin quad flatpack no-lead (WQFN) package. TRF1208 is well suited to drive a high-speed (...)

User guide: PDF | HTML
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos