Product details

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 5000 Gain (typ) (dB) 15 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 15.2 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -61 Supply voltage (V) 5 Current consumption (mA) 99 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 5000 Gain (typ) (dB) 15 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 15.2 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -61 Supply voltage (V) 5 Current consumption (mA) 99 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² 2 x 2
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 5.7GHz (3dB), 5GHz (1dB)
    • S2D: 6GHz (3dB), 5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.2dBm (4GHz)
    • S2D: 15.2dBm (2GHz), 11.9dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33dBm (2GHz), 22.5dBm (4GHz)
    • S2D: 33dBm (2GHz), 23dBm (4GHz)
  • Noise Figure:
    • D2D: 9dB (2GHz), 11.6dB (4GHz)
    • S2D: 8.9dB (2GHz), 11.5dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 495mW
  • Power-down mode
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 5.7GHz (3dB), 5GHz (1dB)
    • S2D: 6GHz (3dB), 5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.2dBm (4GHz)
    • S2D: 15.2dBm (2GHz), 11.9dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33dBm (2GHz), 22.5dBm (4GHz)
    • S2D: 33dBm (2GHz), 23dBm (4GHz)
  • Noise Figure:
    • D2D: 9dB (2GHz), 11.6dB (4GHz)
    • S2D: 8.9dB (2GHz), 11.5dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 495mW
  • Power-down mode

The TRF1305A1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305A1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305A1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

The TRF1305A1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305A1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305A1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TRF1305B1 ACTIVE DC to >7.2GHz, 10dB gain, fully-differential RF amplifier with common-mode control 10 dB gain vs 15 dB Gain
TRF1305C1 ACTIVE DC to >7GHz, 5dB gain, fully-differential RF amplifier with common-mode control 5 dB gain vs 15 dB Gain
Same functionality with different pin-out to the compared device
NEW TRF1305A2 ACTIVE DC to >6.5GHz, 15dB gain, dual fully-differential RF amplifier with common-mode control Dual version of the TRF1305A1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TRF1305A1 15dB-Gain, Single-Channel, DC to > 5GHz BW, RF Fully Differential Amp datasheet PDF | HTML 12 May 2025
Certificate TRF1305A1-D2D-EVM EU Declaration of Conformity (DoC) 28 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1305A1-D2D-EVM — TRF1305A1 evaluation module

The TRF1305x1-D2D-EVM is designed to provide a quick setup to evaluate the TRF1305 series of fixed gain fully differential amplifiers (FDA) that have high linearity and operational bandwidth from true-dc to > 6.5GHz. The TRF1305 amplifiers are available in both single-channel and dual-channel (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TRF1305A1 D2D S-Parameter Model

SLOM530.ZIP (9 KB) - S-Parameter Model
Simulation model

TRF1305A1 S2D S-Parameter Model

SLOM531.ZIP (5 KB) - S-Parameter Model
Calculation tool

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos