TRF1305C1

ACTIVE

Product details

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 7500 Gain (typ) (dB) 5 Noise figure (typ) (dB) 13.7 OIP3 (typ) (dBm) 33.5 P1dB (typ) (dBm) 15.6 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -52 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -62 Current consumption (mA) 95 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 7500 Gain (typ) (dB) 5 Noise figure (typ) (dB) 13.7 OIP3 (typ) (dBm) 33.5 P1dB (typ) (dBm) 15.6 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -52 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -62 Current consumption (mA) 95 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 7.5GHz (3dB), 6.5GHz (1dB)
    • S2D: 8.3GHz (3dB), 7.5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.6dBm (4GHz)
    • S2D: 14.3dBm (2GHz), 11.3dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33.5dBm (2GHz), 25dBm (4GHz)
    • S2D: 32dBm (2GHz), 22dBm (4GHz)
  • Noise Figure:
    • D2D: 13.7dB (2GHz), 17.1dB (4GHz)
    • S2D: 13.4dB (2GHz), 16.4dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 540mW
  • Power-down mode
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 7.5GHz (3dB), 6.5GHz (1dB)
    • S2D: 8.3GHz (3dB), 7.5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.6dBm (4GHz)
    • S2D: 14.3dBm (2GHz), 11.3dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33.5dBm (2GHz), 25dBm (4GHz)
    • S2D: 32dBm (2GHz), 22dBm (4GHz)
  • Noise Figure:
    • D2D: 13.7dB (2GHz), 17.1dB (4GHz)
    • S2D: 13.4dB (2GHz), 16.4dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 540mW
  • Power-down mode

The TRF1305C1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 7GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305C1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305C1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

The TRF1305C1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 7GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305C1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305C1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TRF1305A1 ACTIVE DC to >5GHz, 15dB gain, fully-differential RF amplifier with common-mode control 15 dB gain vs 5 dB Gain
TRF1305B1 ACTIVE DC to >7.2GHz, 10dB gain, fully-differential RF amplifier with common-mode control 10 dB gain vs 5 dB Gain
Same functionality with different pin-out to the compared device.
TRF1305C2 ACTIVE DC to >6.5GHz, 5dB gain, dual fully-differential RF amplifier with common-mode control Dual vs Single

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TRF1305C1 5dB-Gain, Single-Channel, DC to > 7GHz BW, RF Fully Differential Amp datasheet PDF | HTML Jul 15, 2025
Certificate TRF1305C1-D2D-EVM EU Declaration of Conformity (DoC) PDF | HTML Feb 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1305-ADC32RFEVM — TRF1305 and ADC32RFx evaluation module

The TRF1305-ADC32RFEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B-interface ADC paired with the TRF1305 fully differential RF amplifier. The EVM also includes an onboard clocking design (LMK04832), dc power distribution, and an easy-to-use (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1305C1-D2D-EVM — TRF1305C1 differential-in and differential-out (D2D) evaluation module

The TRF1305C1-D2D-EVM is designed to provide a quick setup to evaluate the TRF1305C1 device in primarly differential input and differential output configuration. The TRF1305C1-D2D-EVM evaluation module operates on a flexible single or split 5V supplies and can be AC or DC-coupled while supporting a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF1305C1 D2D S-Parameter Model

SLOM532.ZIP (9 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos