Product details

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 6600 Gain (typ) (dB) 5 Noise figure (typ) (dB) 13.3 OIP3 (typ) (dBm) 31.5 P1dB (typ) (dBm) 14.6 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -54 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -62 Supply voltage (V) 5 Current consumption (mA) 180 Number of channels 2 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 6600 Gain (typ) (dB) 5 Noise figure (typ) (dB) 13.3 OIP3 (typ) (dBm) 31.5 P1dB (typ) (dBm) 14.6 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -54 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -62 Supply voltage (V) 5 Current consumption (mA) 180 Number of channels 2 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
VQFN-FCRLF (RYP) 16 7.5 mm² 3 x 2.5
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A2)
    • 10dB (TRF1305B2)
    • 5dB (TRF1305C2)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 6.6GHz (3dB), 5.5GHz (1dB)
    • S2D: 6.6GHz (3dB), 4.9GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 14.6dBm (2GHz), 11.4dBm (4GHz)
    • S2D: 14.5dBm (2GHz), 11.4dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 31.5dBm (2GHz), 23dBm (4GHz)
    • S2D: 30.5dBm (2GHz), 21dBm (4GHz)
  • Noise Figure:
    • D2D: 13.3dB (2GHz), 15.3dB (4GHz)
    • S2D: 13.8dB (2GHz), 16.9dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 447.5mW per channel
  • Power-down for each channel
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A2)
    • 10dB (TRF1305B2)
    • 5dB (TRF1305C2)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 6.6GHz (3dB), 5.5GHz (1dB)
    • S2D: 6.6GHz (3dB), 4.9GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 14.6dBm (2GHz), 11.4dBm (4GHz)
    • S2D: 14.5dBm (2GHz), 11.4dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 31.5dBm (2GHz), 23dBm (4GHz)
    • S2D: 30.5dBm (2GHz), 21dBm (4GHz)
  • Noise Figure:
    • D2D: 13.3dB (2GHz), 15.3dB (4GHz)
    • S2D: 13.8dB (2GHz), 16.9dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 447.5mW per channel
  • Power-down for each channel

The TRF1305C2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to >6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305C2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305C2 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature to turn-off each channel individually.

The device uses TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2.5mm × 3mm, 16-pin, WQFN-FCRLF package.

The TRF1305C2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to >6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305C2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305C2 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature to turn-off each channel individually.

The device uses TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2.5mm × 3mm, 16-pin, WQFN-FCRLF package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TRF1305A2 ACTIVE DC to >6.5GHz, 15dB gain, dual fully-differential RF amplifier with common-mode control 15 dB gain vs 5 dB gain
TRF1305B2 ACTIVE DC to >7.6-GHz, 10dB gain, dual, fully-differential RF amplifier with common-mode control 10 dB gain vs 5 dB Gain
Same functionality with different pin-out to the compared device
TRF1305C1 ACTIVE DC to >7GHz, 5dB gain, fully-differential RF amplifier with common-mode control Single vs Dual

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF1305C2 5dB-Gain, Dual-Channel, DC to > 6.5GHz BW, RF Fully Differential Amp datasheet PDF | HTML 22 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF1305C2-D2D-EVM — TRF1305C2 Differential-in Differential-out (D2D) Evaluation Module

The TRF1305EVM is designed to provide a quick setup to evaluate the TRF1305 series of fixed gain fully differential amplifiers (FDA) that have high linearity and 3dB bandwidth of the order of 6.5GHz.

The TRF1305C2-D2D-EVM evaluation module operates on a flexible single or split 5V supplies and can (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TRF1305C2 D2D S-Parameter Model

SLOM529.ZIP (18 KB) - S-Parameter Model
Simulation model

TRF1305C2 S2D S-Parameter Model

SLOM528.ZIP (11 KB) - S-Parameter Model
Calculation tool

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RYP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos