CC2500EMK
CC2500EMK 評価モジュール 2.4 GHz
CC2500EMK
概要
These evaluation modules in combination with a motherboard from a CC2500 development kit is designed to help the user to achieve his/hers objectives as quickly as possible.
This evaluation kit includes 2 CC2500EM evaluation modules and antennas. These evaluation modules are add-on daughter boards that require a CC2500 development kit for evaluation and development.
- Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
- Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
- Develop a prototype. The SmartRF®04DK includes a a Silicon Labs 8051 core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuity is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.
特長
A complete evaluation kit includes:
- 2 CC2500EM evaluation modules
- 2 Antennas
他のワイヤレス製品
購入と開発の開始
CC2500EMK — CC2500EMK 評価モジュール 2.4 GHz
CC2500EMK — CC2500EMK 評価モジュール 2.4 GHz
SMARTRF-STUDIO-7 — SmartRF スタジオ
サポート対象の製品とハードウェア
製品
MSP430 マイコン
Sub-1GHz トランシーバ
Sub-1GHz ワイヤレス マイコン
他のワイヤレス製品
低消費電力 2.4GHz 製品
車載ワイヤレス接続製品
ハードウェア開発
インターフェイス・アダプタ
ドーター・カード
評価ボード
開発キット
SMARTRF-STUDIO-7 — SmartRF スタジオ
製品
MSP430 マイコン
Sub-1GHz トランシーバ
Sub-1GHz ワイヤレス マイコン
他のワイヤレス製品
低消費電力 2.4GHz 製品
車載ワイヤレス接続製品
ハードウェア開発
インターフェイス・アダプタ
ドーター・カード
評価ボード
開発キット
資料
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
リリース情報
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新情報
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
技術資料
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | CC2500EMK EU Declaration of Conformity (DoC) | 2019/01/02 |