Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM84538

ACTIVE

3.8V to 28V Input, 5A, 200kHz to 2.2MHz synchronous step-down power module

Product details

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
QFN-FCMOD (RCJ) 9 14.85 mm² 3.3 x 4.5
  • Configured for a wide range of applications
    • 3.8V to 28V input voltage range
    • 0.6V to 5V output voltage range
    • Up to 5A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time, power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for overtemperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM84538 using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8V to 28V input voltage range
    • 0.6V to 5V output voltage range
    • Up to 5A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time, power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for overtemperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM84538 using the WEBENCH Power Designer

The TPSM84538 is a high-efficiency, high-power density, and easy-to-use, synchronous buck power module with high design flexibility. With operating input voltage ranging from 3.8V to 28V, the TPSM84538 is designed for systems powered from 5V, 12V, 24V power-bus rails. The device supports up to 5A continuous output current and 98% maximum duty cycle.

TPSM84538 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM84538 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM84538 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM84538 is available in a 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout. The junction temperature is specified from –40°C to 125°C.

The TPSM84538 is a high-efficiency, high-power density, and easy-to-use, synchronous buck power module with high design flexibility. With operating input voltage ranging from 3.8V to 28V, the TPSM84538 is designed for systems powered from 5V, 12V, 24V power-bus rails. The device supports up to 5A continuous output current and 98% maximum duty cycle.

TPSM84538 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM84538 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM84538 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM84538 is available in a 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM84538 3.8V to 28V, 5A, Synchronous Buck Power Module With User Selectable Mode datasheet PDF | HTML 11 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM84338EVM — TPSM84338 evaluation module

The TPSM84338EVM is a fully assembled and tested circuit for evaluating the TPSM84338 module. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5V output with up to 3A load current. Most settings of the device can be easily adjusted or (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM84338 Pspice Transient model

SLUM921.ZIP (239 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RCJ) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos