Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM843321

ACTIVE

3.8V to 18V input, 3A, 200kHz to 2.2MHz synchronous step-down power module

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 3.8 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable EMI features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 3.8 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable EMI features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
— (—) See data sheet
  • Configured for a wide range of applications
    • 3.8V to 18V input voltage range
    • 0.6V to 12V output voltage range
    • Up to 3A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time / power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for overtemperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM843321 using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8V to 18V input voltage range
    • 0.6V to 12V output voltage range
    • Up to 3A continuous output current
    • 0.6V ±1% reference voltage (–40°C to 125°C)
    • Low quiescent current of 28uA (typical)
    • 70ns, 114ns minimum switching on, off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time / power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for overtemperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor and inductor to support easy PCB layout
    • Operating junction temperature of –40°C to 125°C
    • 3.3mm × 4.5mm × 2mm QFN package
  • Create a custom design with the TPSM843321 using the WEBENCH Power Designer

The TPSM843321 is a high-efficiency, high-power density, and easy-to-use, synchronous buck power module with high design flexibility. With operating input voltage ranging from 3.8V to 18V, the TPSM843321 is designed for systems powered from 5V, 12V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.

TPSM843321 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM843321 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM843321 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM843321 is available in a 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout. The junction temperature is specified from –40°C to 125°C.

The TPSM843321 is a high-efficiency, high-power density, and easy-to-use, synchronous buck power module with high design flexibility. With operating input voltage ranging from 3.8V to 18V, the TPSM843321 is designed for systems powered from 5V, 12V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.

TPSM843321 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency.

TPSM843321 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition, and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPSM843321 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPSM843321 is available in a 9-pin, 3.3mm × 4.5mm, QFN package, and the pinout is available for single-layer PCB layout. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPSM843521 ACTIVE 3.8V to 18V input, 5A, 200kHz to 2.2MHz synchronous step-down power module Higher current equivalent
Pin-for-pin with same functionality to the compared device.
TPSM84538 ACTIVE 3.8V to 28V Input, 5A, 200kHz to 2.2MHz synchronous step-down power module Higher Vin and higher current equivalent
TPSM84338 ACTIVE 3.8-V to 28-V Input, 3A, 200kHz-2.2MHz synchronous step-down power module Higher Vin equivalent

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM843321 3.8V to 18V, 3A, Synchronous Buck Power Module With User Selectable Mode datasheet PDF | HTML Mar 4, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM843521EVM — TPSM843521 evaluation board

The TPSM843521EVM is a fully assembled and tested circuit for evaluating the TPSM843521 module. The evaluation module is configured to operate from input voltage range of 3.8V to 18V and produce a regulated 5.0V output with up to 5A load current. Most settings of the device can be easily adjusted (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos