Low-side switches
Browse by category
Our diverse portfolio of low-side switches comprises of Darlington transistor and NMOS arrays, which can range from dual-channel to eight-channel devices with voltage support up to 50 V. Optimize your design with our simple, cost-effective solution to drive stepper motors, replays, solenoids, actuators, and other inductive loads from the low side.
Design & development resources
ULN2003A evaluation module in DYY SOT-23-THIN package
The ULN2003ADYYEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003ADYY Darlington Transistor Arrays. The ULN2003ADYYEVM is designed to be used as a standalone board with an attached voltage supply and output (...)
TPL7407L - 40V Low Side Driver Evaluation Module
The TPL7407LEVM is 7-channel relay and inductive load sink driver evaluation module that demonstrates the integrated circuit TPL7407LDR. The TPL7407LDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes. (...)