Power modules (integrated inductor)
Browse products by category
Power modules with integrated inductors and innovative packaging technology, like those that utilize our new MagPack™ package, are designed to enable a small solution size, high power density and efficiency and meet EMI standards through its construction and the option to place them close to the load (minimizing parasitic inductance through the close proximity of connections). Furthermore, modules support a faster time to market by simplifying the design process and reducing the number of components to purchase.
Buck-boost & inverting (integrated inductor)
Mitigated interference & noise technology (MINT)
Related categories
Enterprise systems
Featured Products
Benefits of our power modules
Technical resources
Exploring the value of power modules
MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space
Power module package types and their benefits
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)
New products
6V, 30A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack technology
Approx. price (USD)1ku |14.122
6V 50A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack™ technology
Approx. price (USD)1ku |24
5.5V, 4A step-down converter module with integrated inductor and forced PWM mode in SIL package
Approx. price (USD)1ku |1.724
5.5V, 4A step-down converter module with integrated inductor in SIL package
Approx. price (USD)1ku |1.724
5.5V, 3A step-down converter module with integrated inductor and forced PWM mode in SIL package
Approx. price (USD)1ku |1.514