Isolated power modules (integrated transformer)
Simplify your isolated DC/DC designs
Browse by category
Our portfolio of isolated power modules combines high-density integrated field-effect transistor and integrated transformer technology to help reduce your bill of materials and simplify your isolated DC/DC designs. By integrating transformers with advanced packaging, including our new IsoShield™ technology, these modules deliver enhanced performance, smaller solution sizes and improved system reliability. The portfolio includes a variety of input/output voltages, output power and certified isolation levels for both automotive and industrial sectors.
Select by type
Isolated power modules
IsoShield™ packaging technology
The future of isolated power
TI’s proprietary IsoShield™ multichip packaging technology integrates a high-performance planar transformer with an isolated power stage for an all-in-one system-in-package (SiP) solution that enables the highest levels of power density for isolated bias supplies with options for different certified isolation levels.
Benefits:
- Deliver up to 3x higher power density than discrete solutions
- Help reduce solution size by up to 70% compared to discrete solutions
- Achieve higher efficency and lower temperature rise compared to existing modules
- Achieve higher levels of safety and reliability
- Help reduce design time with easy-to-use devices.
Isolated power modules with IsoShield™ technology cut solution size by as much as 70%
600W GaN-based single-phase cycloconverter reference design
High-power, high-performance automotive SiC traction inverter reference design
Featured products for IsoShield™ technology
UCC34141-Q1ACTIVE
UCC35131-Q1PREVIEW
Technical resources
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D)
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)
New products
Automotive, 3 to 5.5-V input, 3.3-V output, 1-W Reinforced isolation power module in SOIC package
Approx. price (USD)1ku |2.233
Automotive, 5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer
Approx. price (USD)1ku |1.764
Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer
Approx. price (USD)1ku |3.491
Automotive, 5V input, 3.3V output, 1W, 5kVrms isolated DC-DC module with integrated transformer
Approx. price (USD)1ku |1.932