Load switches

Make the switch to an integrated load switch

View all products

Browse by category

Load switches are a simple, cost-effective way to turn on and off your power rails. No matter your design challenge, TI's broad portfolio of load switches offer extensive current, package and protection feature options. Quickly find the solution to reducing leakage current or managing inrush current with our parametric search tool. For size-constrained and high power density applications, explore wafer chip scale (WCSP) and HotRod™ QFN packages. For protecting USB Type-A ports, browse our many current-limited load switches featuring industry-standard safety certifications, packages and pinouts.

Narrow down your selection based on system requirements

Select your switch based on your top design priority

Related categories


High-side switches


USB-A controllers

Find your load switch

What are the roles of a load switch?

Simple power distribution

Smoothly enable and disable low-voltage power rails while managing inrush current

Load switches offer simple and straightforward solutions for managing inrush current. Compared to discrete solutions, the integrated soft-start in load switches enables better control over inrush current, helping to avoid power supply dips and voltage droop. Available in compact and cost-competitive 4-pin or 6-pin packages, load switches enable smaller, simpler designs with fewer components. Load switches also integrate additional features like quick output discharge for controlled power down. With both controlled power up and power down, load switches offer a simple way to have greater management over low-voltage power distribution.

Application note

Basics of Load Switches (Rev. A)

Learn the fundamentals of load switches.
Application note

Managing Inrush Current (Rev. A)

Learn the fundamentals of managing inrush current with load switches.

Load switches vs. discrete MOSFETs

Learn how load switches compare to discrete solutions.

Battery savings

Limit battery drain and extend shelf life

In systems with limited battery budget, it is critical to manage overall system leakage current. Load switches are available in models with low quiescent current (when device is enabled) and low shutdown current (when device is disabled). This variety enables designers to select the optimal load switch based on how often a given load is on or off. Since battery size is often limited by the overall system size (like in a consumer wearable), many TI low-leakage load switches are also available in ultra-compact WCSP or QFN packages. Choosing a load switch with low-leakage current reduces idle power consumption and overall battery drain, enabling longer system lifetime.

Technical article

How can a load switch extend your device’s battery life?

Learn how implementing load switches can help reduce battery drain, using an example of a smartwatch.
Application note

Quiescent Current vs Shutdown Current for Load Switch Power Consumption

Learn the differences between two key load switch leakage specifications: quiescent current and shutdown current.

Processor power sequencing

Manage precise timing and inrush requirements

When a processor or FPGA has precise requirements for inrush current, turn-on time and turn-off time, it can be difficult to manage with discrete solutions or sequencers. Implementing load switches into the power path allows independent control of timing for each rail. With adjustable soft start and adjustable quick output discharge, load switches are able to better conduct both power up and power down sequences. Load switches with power good (PG) pins enable greater control when sequencing multiple load switches. Bias voltage (Vbias) pins enable lower Vin voltages for use on low-voltage processor and FPGA rails.

Application brief

Optimize Power Distribution in Low Voltage Applications with Integrated Load Swi

Learn how load switches improve upon discrete solutions in sequencing applications.
Technical article

How and why you should use load switches for power sequencing

Learn the benefits of using load switches to manage timing and sequencing of power distribution.

Minimizing power loss

Improve efficiency and preserve voltage margin for downstream rails

In high-efficiency 3.3V systems (like optical modules), power budgets are limited and each component consumes valuable voltage headroom. By using a load switch with low on-resistance, the voltage drop is minimized, allowing more voltage headroom for downstream rails and transient events. Low on-resistance also helps minimize power losses and temperature rise, enabling higher performance and reliability.

Technical article

How innovative packaging can drive higher power density in load switches

Learn the benefits of TI HotRod QFN packaging for power-dense applications.
Application note

Fundamentals of On-Resistance in Load Switches

Learn about on-resistance trade-offs to consider when choosing a load switch.
Application note

Load Switch Thermal Considerations (Rev. A)

Learn about power dissipation in load switches and how to design optimal PCBs.

Overcurrent and port protection

Manage overcurrent and reverse current events

While soft-start manages inrush current during turn-on, current limiting (ILIM) or short-circuit protection (SCP) protect against overcurrent events after startup. ILIM and SCP use different fault triggers, but both respond by clamping current to a fixed value until the device reaches thermal shutdown. Current-limited load switches can be fixed or adjustable (with external resistor) and often include fault reporting pins and standard safety certifications. Current limiting is valuable for protecting USB-A ports, preventing high-discharge damage to batteries and protecting downstream loads. Reverse current blocking (RCB) is another common protection feature, preventing reverse current flow between USB devices or power sources.

Application brief

Current Limit and Short Circuit Protection in Power Restricted Load Switch Apps

Learn the fundamentals of overcurrent and short-circuit protection.
Application note

USB Power Switch Reverse Current Protection

Learn about reverse current considerations for USB-A applications.
Application note

Power Multiplexing Using Load Switches and eFuses (Rev. A)

Learn about how load switches with reverse current blocking can be used for power multiplexing.

Why choose an integrated load switch?

Reduce board size & battery drain
Control power sequencing
Protect against faults
Minimize power loss

Technical resources

Application note

Basics of Load Switches (Rev. A)

Learn the fundamentals of load switches, when they should be used and how they can be implemented in a system.
Application brief

Making the Switch to an Integrated Load Switch

Learn about the drawbacks and limitations of a discrete switching solution and how to overcome them with an integrated load switch.

Load Switches vs Discrete MOSFETs

With an integrated load switch, you can reduce solution size by 90% and greatly simplify the design process. These short videos explain what challenges you overcome with an integrated solution.

Design & development resources

Reference design

Power Sequencing Reference Design Using Load Switches

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external (...)

Reference design

Off-battery processor power reference design for ADAS and infotainment applications

The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules (...)
Reference design

VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)


TPS2291L02