The TPSM84338EVM is a fully assembled and tested circuit for evaluating the TPSM84338 module. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5V output with up to 3A load current. Most settings of the device can be easily adjusted or set through resistors and jumpers, such as: operation mode, soft start time and switching frequency.
Features
- 3.8V to 28V input voltage range
- 0.6V to 17V output voltage range
- Support 3A continuous output current
- Easy to use and small solution size