Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM63610E

ACTIVE

High-density, 36-V input, 1-V to 20-V output, 8-A power module

Product details

Rating Catalog Topology Synchronous Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 20 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Synchronous Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 20 Vout (min) (V) 1 Features EMI Tested, Enable, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Spread Spectrum EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Type Module Duty cycle (max) (%) 98 Control mode current mode Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200
B3QFN (RDF) 22 48.75 mm² (7.5 mm × 6.5 mm)
  • Functional Safety-Capable
  • Versatile 36-V IN, 8-A OUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 20 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 95%+
    • External bias option for improved efficiency
    • Exposed pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
    • Pin compatible with the TPSM63608 (36 V, 6 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63610E with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile 36-V IN, 8-A OUT synchronous buck module
    • Integrated MOSFETs, inductor, and controller
    • Adjustable output voltage from 1 V to 20 V
    • 6.5-mm × 7.5-mm × 4-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • Peak efficiency of 95%+
    • External bias option for improved efficiency
    • Exposed pad for low thermal impedance. EVM θ JA = 18.2 °C/W.
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Resistor-adjustable switch-node slew rate
    • Meets CISPR 11 and 32 Class B emissions
  • Designed for scalable power supplies
    • Pin compatible with the TPSM63608 (36 V, 6 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63610E with the WEBENCH Power Designer

Deriving from a family of synchronous buck modules, the TPSM63610E is a highly integrated 36-V, 8-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 20 V, the TPSM63610E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63610E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Deriving from a family of synchronous buck modules, the TPSM63610E is a highly integrated 36-V, 8-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 20 V, the TPSM63610E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63610E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module can be configured for constant switching frequency over the full load current range (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM63610EHigh-Density, 3-V to 36-V Input,1-V to 20-V Output,8-A (10-A Peak)Buck Power Module with Extended Temperature Range and Enhanced HotRod™ QFN Package datasheet (Rev. A) PDF | HTML Nov 1, 2023
Functional safety information TPSM63608 and TPSM63610/E Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Oct 12, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM63610EVM — TPSM63610 evaluation board for 36-V input, 1-V to 20-V, 8-A output, buck power module

This evaluation module (EVM) enables easy evaluation of TPSM63610 power module through the use of jumpers and test points to configure and test the features of the device on-the-fly. In addition to evaluating the electrical performance of the device, this EVM serves as an example for the circuit (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM63610 PSPICE Transient Model

SLVMDZ4.ZIP (269 KB) - PSpice model
Supported products & hardware
Calculation tool

TPSM63610-DESIGN-CALC — TPSM63610 power module quickstart design tool

Design calculator tool for TPSM63610/E power module
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDF) 22 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos