TPSM63610EVM

TPSM63610 evaluation board for 36-V input, 1-V to 20-V, 8-A output, buck power module

TPSM63610EVM

Order now

Overview

This evaluation module (EVM) enables easy evaluation of TPSM63610 power module through the use of jumpers and test points to configure and test the features of the device on-the-fly. In addition to evaluating the electrical performance of the device, this EVM serves as an example for the circuit design and layout for the TPSM63610 into the end-user's application.

Features
  • Wide input voltage range of 6 V to 36 V
  • 5 V default output voltage with jumper adjustable output voltages of 3.3 V or 5 V
  • 1 MHz default switching frequency with jumper adjustable switching frequency: 2.2 MHz, 1.4 MHz, 1MHz, 700 kHz, or 400 kHz
  • Input, differential EMI filter for compliance testing on bottom of EVM
Power modules (integrated inductor)
TPSM63610 High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN TPSM63610E High-density, 36-V input, 1-V to 20-V output, 8-A power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM63610EVM — TPSM63610 evaluation board for 36-V input, 1-V to 20-V, 8-A output, buck power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM63610EVM TPSM63610 evaluation board for 36-V input, 1-V to 20-V, 8-A output, buck power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM63610EVM Buck Regulator Evaluation Module's User's Guide (Rev. A) PDF | HTML Oct 31, 2022
Certificate TPSM63610EVM EU RoHS Declaration of Conformity (DoC) Aug 9, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos