TPSM63610-DESIGN-CALC

TPSM63610 family power module quick-start calculator tool

TPSM63610-DESIGN-CALC

Downloads

Overview

The TPSM6310 quick-start calculator is a standalone tool that facilitates and assists the power-supply engineer with the design of a DC/DC buck regulator based on a family of synchronous buck power modules, including TPSM6310, TPSM63610E and TPSM63608. The user can quickly arrive at an optimized design to meet the application requirements.

Features
  • Determine input and output capacitances
  • Select components to define switching frequency, output-voltage setpoint and input-voltage undervoltage-lockout (UVLO) thresholds
  • Optimize bode plot for control-loop stability using crossover frequency as a performance metric
  • Inspect module power-conversion efficiency and total power dissipation
  • Review autogenerated schematic, BOM list and solution-size estimate
Download View video with transcript Video

Downloads

Calculation tool

TPSM63610-DESIGN-CALC TPSM63610 power module quickstart design tool

Supported products & hardware

Supported products & hardware

Products
Power modules (integrated inductor)
TPSM63608 High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN TPSM63610 High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN TPSM63610E High-density, 36-V input, 1-V to 20-V output, 8-A power module
Download options

TPSM63610-DESIGN-CALC TPSM63610 power module quickstart design tool

close
Latest version
Version: 1.0
Release date: Jan 10, 2024
Products
Power modules (integrated inductor)
TPSM63608 High-density, 36-V input, 1-V to 20-V output, 6-A power module in 7.5-mm x 6.5-mm HotRod™ QFN TPSM63610 High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN TPSM63610E High-density, 36-V input, 1-V to 20-V output, 8-A power module

Release Information

TPSM63610 Quick Start Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos