Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC33421

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
SO-MOD (DHA) 16 60.255 mm² (5.85 mm × 10.3 mm)
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Extended temperature range: –40°C to 125°C
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Extended temperature range: –40°C to 125°C
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage

The UCC33421 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

The UCC33421 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet UCC33421 Ultra-Small, 1.5W , 5.0V , 5kVRMS Isolation, Industrial DC/DC Module datasheet PDF | HTML Sep 12, 2025
Technical article Solid-state transformers are ready to reshape grid-scale power delivery PDF | HTML Oct 28, 2026
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML Oct 29, 2025
Certificate UCC33421-Q1 Certificate of Compliance CISPR25 Class 5 Oct 28, 2025
Functional safety information UCC33011(Q1), UCC33021(Q1) UCC33411(Q1), and UCC33421(Q1) Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 16, 2025
Certificate UCC33421 Certificate of Compliance CISPR32 Class B Aug 20, 2025
Application note Insulation Resistance Detection Designs in GESS-BMS PDF | HTML Jan 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33421EVM-092 — UCC33421 evaluation module

The UCC33421EVM-092 is intended to allow designers to evaluate the performance and capabilities of the UCC33xx1 family of automotive and industrial devices. UCC33421 is an isolated DC/DC converter module able to deliver 1.5W with 5kVrms of isolation in a very small and compact DHA-16 package (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC3342x and UCC3342x-Q1 SIMPLIS Model (Rev. B)

SLUM888B.ZIP (88 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

UCC3342X-CALC — Soft-start rise time and steady-state burst-on duration calculator

This calculator is used to calculate the soft-start rise time and steady state burst-on duration for UCC3342x devices with different load and output capacitor configurations
Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos