This reference design is a replacement for the now obsolete TIDA-010039
TIDA-01606
11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
TIDA-01606
Overview
This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. A peak efficiency of 98.6% is achieved. The design shows how to implement a complete three-phase AFE control in the DQ domain. This bidirectional converter enables both DC fast charging and vehicle-to-grid (V2G) applications.
Features
- Rated nominal and maximum input voltage at 800V and 900VDC, maximum power 11kW, 11kVA at 400VL-L AC, 50Hz or 60Hz
- Compact output LCL filter with switching frequency of 90kHz
- < 2.5% output current total harmonic distortion (THD) at full load
- Isolated driver UCC21710 with reinforced isolation for driving high-voltage SiC MOSFET and UCC5350 for driving middle SiC MOSFET
- Isolated current sensing using TMCS1123 for load current control and monitoring
- TMS320F28379D and TMS320F280039C control cards for digital control with Trigonometric Math Unit (TMU) to accelerate Phase-Locked Loop (PLL) computation, comparator sub-system for protection implementation and Control Law Accelerator (CLA) to offload the control loops to the coprocessor
| Output voltage options | TIDA-01606.1 | TIDA-01606.2 |
|---|---|---|
| Vin (Min) (V) | 100 | 600 |
| Vin (Max) (V) | 240 | 800 |
| Vout (Nom) (V) | 800 | 230 |
| Iout (Max) (A) | 18 | 16 |
| Output Power (W) | 14400 | 3680 |
| Isolated/Non-Isolated | Non-Isolated | Non-Isolated |
| Input Type | AC | DC |
| Topology | PFC- Multiphase | PFC- Multiphase |
Industrial
- Central inverter
- Central inverter
- Central inverter
- Central inverter
- DC fast charging station
- DC fast charging station
- DC fast charging station
- DC fast charging station
- EV charging station power module
- EV charging station power module
- EV charging station power module
- EV charging station power module
- Fuel cell inverter
- Fuel cell inverter
- Fuel cell inverter
- High-voltage direct current (HVDC) power transmission
- High-voltage direct current (HVDC) power transmission
- Power conversion system (PCS)
- Servo drive active frontend
- Servo drive active frontend
- Single phase string inverter
- Single phase wireless EV charging station
- Solid-state transformer (SST)
- Solid-state transformer (SST)
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three Phase String Inverter
- Three phase wireless EV charging station
- Three phase wireless EV charging station
- Three phase wireless EV charging station
- Three phase wireless EV charging station
- Three phase wireless EV charging station
- Traction inverter motor control
- UPS - three phase
Automotive
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
AMC3306M05 — ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
AMC0330D-Q1 — Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
AMC0330R-Q1 — Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
AMC0330S-Q1 — Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
AMC0381D-Q1 — Automotive DC-input isolated amplifier with integrated resistive divider and differential output
UCC14131-Q1 — Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo
UCC33421-Q1 — Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer
CSD17318Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 16.9 mOhm
CSD17571Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm
SN74LVC126A — Four-channel, 1.65V to 3.6V buffers with three-state outputs
TPSM863252 — 3-V to 17-V input voltage, 3-A Eco-mode synchronous buck module
TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
Start development
Hardware development
TMDSCNCD280039C — TMS320F280039C evaluation module controlCARD
Supported products & hardware
Hardware development
Reference design
Daughter card
TMDSCNCD280039C — TMS320F280039C evaluation module controlCARD
Hardware development
Reference design
Daughter card
TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™
Supported products & hardware
Hardware development
Reference design
TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™
Hardware development
Reference design
Software development
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Hardware development
Reference design
Development kit
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Hardware development
Reference design
Development kit
Documentation
C2000Ware DigitalPower SDK User Guide
Release Information
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
What's new
- Added PMP41140 - 280W Digital Asymmetric Half Bridge DC-DC Converter Reference Design
- Added TIDM-02022 - 2kW 4-Phase Interleaved Buck Converter Reference Design with Coupled Inductors
- Added Energy Metrology Library Example for F28P55x
- Added Energy Metrology Library Example for F28P65x
- Added Anti-Islanding Implementation for TIDA-010938
- Bug fixes for TIDA-010054
- Bug fixes for PMP23338
Design tools & simulation
Supported products & hardware
Hardware development
Reference design
TIDA-01606 T-Type DC Bus Voltage PLECS
Hardware development
Reference design
Technical documentation
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.