TIDA-01604
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
TIDA-01604
Overview
This reference design functions from a base of silicon carbide (SiC) MOSFETs that are driven by a C2000 microcontroller (MCU) with SiC-isolated gate drivers. The design implements three-phase interleaving and operates in continuous conduction mode (CCM) to achieve a 98.46% efficiency at a 240-V input voltage and 6.6-kW full power. The C2000 controller enables phase shedding and adaptive dead-time control to improve the power factor at light load. The gate driver board (see TIDA-01605) is capable of delivering a 4-A source and 6-A sink peak current. The gate driver board implements a reinforced isolation and can withstand more than 100-V/ns common-mode transient immunity (CMTI). The gate driver board also contains the two-level turnoff circuit, which protects the MOSFET from voltage overshoot during the short-circuit scenario.
Features
- High-power-density, high-efficiency PFC design to power systems up to 6.6 kW
- Half-bridge- and compact isolated gate driver with reinforced isolation and two-level turnoff protection
- Full digital control with high-performance C2000™ controller to enable advanced control scheme
- 98.46% peak efficiency, greater than 0.99 power factor and less than 2% total harmonic distortion (THD)
- Three-phase interleaved operation with phase shedding control
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
UCC28700-Q1 — Compact primary-side regulation PWM controller with automotive grade
SN74LVC1G3157 — 5V, 2:1 (SPDT), 1-channel, analog switch
TMS320F280040-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM
TMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280041-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM
TMS320F280041C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
TMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280049-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
TMS320F280049C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
ISO7731-Q1 — Automotive, reinforced 3-channel, 2/1, digital isolator
UCC21520-Q1 — Automotive Reinforced, 4A/6A dual-channel isolated gate driver w/ disable, programmable deadtime
TL1963A-Q1 — Automotive 1.5-A, 20-V, adjustable low-dropout voltage regulator with reverse current protection
TLV713P-Q1 — Automotive 150-mA, low-dropout voltage regulator with enable
OPA2376-Q1 — Low Noise, Low Quiescent Current, Precision Operational Amplifier e-trim/trade
TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM
TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM
TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM
TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Start development
Software development
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Hardware development
Reference design
Development kit
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
Products
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Hardware development
Reference design
Development kit
Documentation
C2000Ware DigitalPower SDK User Guide
Release Information
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
What's new
- Added PMP41140 - 280W Digital Asymmetric Half Bridge DC-DC Converter Reference Design
- Added TIDM-02022 - 2kW 4-Phase Interleaved Buck Converter Reference Design with Coupled Inductors
- Added Energy Metrology Library Example for F28P55x
- Added Energy Metrology Library Example for F28P65x
- Added Anti-Islanding Implementation for TIDA-010938
- Bug fixes for TIDA-010054
- Bug fixes for PMP23338
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 98.6% Efficiency, 6.6-kW Totem-Pole PFC Ref Design for HEV/EV Onboard Charger (Rev. B) | Apr 8, 2020 | |
| White paper | Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A) | Jun 17, 2020 | ||
| White paper | Breakthrough technologies lead the solar power industry into the future | Jul 27, 2018 | ||
| Analog design Journal | Control challenges in a totem-pole PFC | Apr 26, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.