Isolated power modules (integrated transformer)
Simplify your isolated DC/DC designs
Browse by category
Select by type
IsoShield™ packaging technology
Output power
New products
Automotive, 5V output, 3.3V input, 1W, 5kVrms isolated DC/DC module with integrated transformer
Approx. price (USD) 1ku | 1.932
Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 3.188
5V/5V, 1.5W, 5kVrms isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 1.645
Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer
Approx. price (USD) 1ku | 1.932
Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer
Approx. price (USD) 1ku | 3.188
3V to 5.5V/5V, 1W 3kVrms DC-DC isolated power module with integrated transformer
Approx. price (USD) 1ku | 1.25
IsoShield™ packaging technology
The future of isolated power
TI’s proprietary IsoShield™ packaging technology integrates a high-performance planar transformer with an isolated power stage for an all-in-one system-in-package (SiP) solution that enables the highest levels of power density for isolated bias supplies with options for different certified isolation levels.
Benefits:
- Deliver up to 3x higher power density than discrete solutions
- Help reduce solution size by up to 70% compared to discrete solutions
- Achieve higher efficency and lower temperature rise compared to existing modules
- Achieve higher levels of safety and reliability
- Help reduce design time with easy-to-use devices.
Isolated power modules with IsoShield™ technology cut solution size by as much as 70%
600W GaN-based single-phase cycloconverter reference design
High-power, high-performance automotive SiC traction inverter reference design
Featured products for IsoShield™ technology
Technical resources
Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A)
Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A)
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)