UCC33421EVM-092

UCC33421 evaluation module

UCC33421EVM-092

Order now

Overview

The UCC33421EVM-092 is intended to allow designers to evaluate the performance and capabilities of the UCC33xx1 family of automotive and industrial devices. UCC33421 is an isolated DC/DC converter module able to deliver 1.5W with 5kVrms of isolation in a very small and compact DHA-16 package (5.85mm x 7.50mm x 2.65mm), reducing footprint and providing a high power density. UCC334x1 devices can operate from 4.5V to 5.5V and UCC330x1 from 3.0V to 5.5V at the input side. UCC33x21 devices can regulate the secondary side to 5V or 5.5V and UCC33x11 to 3.3V or 3.7V by configuring the SEL pin. This EVM demonstrates typical isolated bias supply voltages used in automotive and industrial applications.

Features
  • 2.5V to 5.5V input voltage range
  • 60mA constant output current
  • 5V to 24.5V output voltage range
  • 0.1% to 100% dimming range
  • 1.1MHz switching frequency
  • Force PWM mode for low output ripple
Isolated power modules (integrated transformer)
UCC33411-Q1 Automotive, 5V input, 3.3V output, 1W, 5kVrms isolated DC-DC module with integrated transformer UCC33421 5V/5V, 1.5W, 5kVrms isolated DC-DC module with integrated transformer UCC33421-Q1 Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer
Download View video with transcript Video

Order & start development

Evaluation board

UCC33421EVM-092 — UCC33421 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC33421EVM-092 UCC33421 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCC33421EVM-092 Evaluation Module for Automotive and Industrial Applications User's Guide (Rev. C) PDF | HTML Aug 4, 2025
Certificate UCC33421EVM-092 EU RoHS Declaration of Conformity (DoC) Apr 8, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos