Design and develop with cascaded AWR2243 sensor integration with external host processor
See required software driver, examples, and collateral to enable you to integrate AWR2243 sensor with an external processor.
评估板
MMWCAS-RF-EVM — 毫米波级联成像雷达射频评估模块
支持的产品和硬件
MMWCAS-RF-EVM — 毫米波级联成像雷达射频评估模块
版本: null
发布日期:
固件
MMWAVE-DFP — 适用第 1 代 AWR1243 零件的 mmWave 设备固件封装 (DFP)
支持的产品和硬件
产品
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-DFP — 适用第 1 代 AWR1243 零件的 mmWave 设备固件封装 (DFP)
版本: 01.02.06.03
发布日期: 2020-6-10
MMWAVE_DFP 01.02.06.03 installer for Windows Host
SHA-256 校验和
产品
汽车毫米波雷达传感器
硬件开发
评估板
文档
Release Notes for MMWAVE DFP
User Guide for MMWAVE DFP
Radar Interface control document
Software Manifest of Components Inside the MMWAVE DFP
发布信息
mmWave DFP is a device firmware package for TI's 76-81GHz mmWave sensor front end. The package includes firmware binaries and reference drivers to control, configure, calibrate and monitor the RF/analog and digital front-end subsystem. This release is only for AWR1243 ES3.0 device variant.
软件编程工具
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
Updating firmware for sensor on EVM.
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
基于 Arm 的处理器
工业毫米波雷达传感器
数字信号处理器 (DSP)
汽车毫米波雷达传感器
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
版本: 9.3.0
发布日期: 2025-9-17
SHA-256 校验和
SHA-256 校验和
SHA-256 校验和
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
基于 Arm 的处理器
工业毫米波雷达传感器
数字信号处理器 (DSP)
汽车毫米波雷达传感器
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.3.0
- New Device Support (CC35xx: SimpleLink™ Wi-Fi MCU, MSPM33: Arm® Cortex®-M33 MCU, UCD3138R: UCDR Digital Power Controller)
- Device Support Update (C29, MSP0, LPCS, SP MCU, ARM® MCU)
- Updated J-Link support package (v8.60.0), including support for AM263x device family
- Support range avoidance feature during verification (GUI and CLI)
- Support specifying multiple ranges when calculating C2000 16-bit checksum
- Fixed first time flashing issue on certain AM263x devices
- Fixed MSPM0 bootloader flash programming issue on MacOS
- Fixed issue with connecting to F28P55x LaunchPad