CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
支持的产品和硬件
产品
Wi-Fi 产品
硬件开发
评估板
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33xx Linux MPU Linux Installer
CC33xx Linux MPU Windows Installer
CC33XX Yocto Image for AM62x
CC33XX Yocto Image for AM335
CC33XX Yocto Image for AM62P
CC33xx Linux MPU Logger Bin file
产品
Wi-Fi 产品
硬件开发
评估板
发布信息
The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
This CC33xx Linux MPU Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.
This is version **1.0.0.9** of the CC33xx Linux MPU Software Package
The version is a production quality release for 2.4/5Ghz devices
Previous release was 1.0.0.8
This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.
Components version:
- FW version: 1.7.0.312
- Driver version: 1.7.0.233
- PHY version: 1.2.0.45.6.0.37.69
新增功能
- Device thermal protection support, enabling operation up to 105C
- OTP fuse bits programming
- INI updates
- Option to pull FW Assert information via host command
- Update default BLE TX Power to 10dBm + Add option to configure the BLE default TX power level via INI file
- Add negative BLE TX power levels to TX table (-20, -10, -5)