数量有限
BP-CC3301MOD 是一款原型评估模块,限量出售。
SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® 器件可通过运行 Linux® 的处理器主机或运行 RTOS 的 MCU 主机在嵌入式应用中实现实惠、可靠且安全的连接。CC3301MOD BoosterPack™ 插件模块 (BP-CC3301MOD) 是一款测试和开发板,可连接到 TI LaunchPad 开发套件或处理器板,从而实现快速软件开发。
此套件可用于 3 种配置:
此外,BP-CC3301MOD 还可以连接到任何其他运行 TCP/IP 协议栈的 Linux 或 RTOS 主机电路板。
BP-CC3301MOD 是一款原型评估模块,限量出售。
Apple App Store
Google App Store
The SimpleLink Connect Mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided enabling easy customization.
Features:
SimpleLink Wi-Fi Toolbox Windows Installer
SimpleLink Wi-Fi Toolbox Linux Installer
SimpleLink Wi-Fi Toolbox MacOS Installer
SimpleLink Wi-Fi Toolbox Intel based MacOS Installer
Manifest
SimpleLink Wi-Fi Toolbox is a cross-platform software kit, that provides all required tools for fast and easy ramp-up of the CC33xx family of devices. One of the included tools is Radio Tool.
Radio Tool is a tool for RF evaluation and testing of CC33xx designs, during development and certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.
This is version 2.5.5 of the SimpleLink Wi-Fi Toolbox.
Previous release was 2.4.7
CC33xx QuickTrack Control Tool Windows Installer
CC33xx QuickTrack Control Tool Linux Installer
Manifest
Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.
CC33xx Linux MPU Windows Installer
CC33xx Linux MPU Linux Installer
CC33XX Yocto Image for AM62p
CC33XX Yocto Image for AM62
CC33XX Yocto Image for AM335
The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
This CC33xx Linux MPU Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.
This is version **1.0.2.10** of the CC33xx Linux MPU Software Package
The version is a production quality release for 2.4/5Ghz devices
Previous release was 1.0.2.9
This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.
Components version:
CC33XX RTOS MCU Linux Installer
CC33XX RTOS MCU Windows Installer
Manifest
This CC33xx RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33xx Wi-Fi devices and Sitara family of microcontrollers (MCU).
This software toolkit provides the drivers for CC33xx devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.
This is version R8 of the CC33xx RTOS MCU Software Package.
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | SimpleLink™ CC33X1MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 (BP-CC33X1MOD) | PDF | HTML | 英语版 | PDF | HTML | 2024-10-10 |
证书 | BP-CC3301MOD EU Declaration of Conformity (DoC) (Rev. A) | 2025-9-8 |