选择版本

选择版本

未找到结果。请清除搜索并重试。

CC33XX-LINUX-MPU

CC33xx device driver source for MPUs running Linux OS.

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0.2.10
发布日期: 2025-8-5

CC33xx Linux MPU Windows Installer

SHA-256 校验和

CC33xx Linux MPU Linux Installer

SHA-256 校验和

CC33XX Yocto Image for AM62p

SHA-256 校验和

CC33XX Yocto Image for AM62

SHA-256 校验和

CC33XX Yocto Image for AM335

SHA-256 校验和
产品
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3300MOD SimpleLink™ Wi-Fi 6 配套模块 CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3301MOD SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套模块 CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3350MOD SimpleLinkTM 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套模块 CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3351MOD SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套模块
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 M2-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

发布信息

The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.


This CC33xx Linux MPU Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.

This is version **1.0.2.10** of the CC33xx Linux MPU Software Package

The version is a production quality release for 2.4/5Ghz devices

Previous release was 1.0.2.9


This is a release for TI’s CC33xx devices supporting Wi-Fi 6 and BLE 5.4.


Components version:



  • FW version: 1.7.0.323
  • Driver version: 1.7.0.239
  • PHY version: 1.2.0.47.6.13.37.69
  • RAM Bootloader version: 1.0.0.29

新增功能

  • Wifi 6 disable via OTP fuse bits
  • Improved SDIO in-band IRQ support in legacy MMC hosts
  • TCXO mode - functional but not fully characterized and not supported as an operational mode
  • Bug fixes