TIDM-SERVODRIVE

Industrial Servo Drive and AC Inverter Drive Reference Design

TIDM-SERVODRIVE

Design files

Overview

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes multiple position sensor interfaces, diverse current sensing techniques, hot-side partitioning options and expansion for safety and industrial Ethernet.

Features
  • Multi-sense current topologies
  • Configurable isolation partitioning
  • High performance real time control
  • Multi-protocol encoder interfaces
  • Flexible real time connectivity
  • Functional safety expansion port
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT9.PDF (1757 KB)

Reference design overview and verified performance test data

TIDRI26.PDF (141 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB70.ZIP (261 KB)

Design file that contains information on physical board layer of design PCB

TIDRI27.ZIP (509 KB)

PCB layer plot file used for generating PCB design layout

TIDRI24.PDF (704 KB)

Detailed schematic diagram for design layout and components

TIDRI25.PDF (325 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28375S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377D-Q1Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28379D-Q1Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Comparators

TLV35024.5ns Rail-to-Rail Comparator

Data sheet: PDF | HTML
D-type flip-flops

SN74AUP1G74Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
DC/DC converters

TPS62420Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Data sheet: PDF | HTML
Digital isolators

ISO7220C2-channel, 2/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7221A2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV2771Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier

Data sheet: PDF
General-purpose op amps

TLV2772Dual, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier

Data sheet: PDF
Isolated ADCs

AMC1204±250-mV input, precision current sensing basic isolated modulator

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCH010512DMiniature, 1W, 3kVDC Isolated DC/DC Converters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS795500-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS2051B0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
Load switches

TPS27082L8-V, 3-A, 44-mΩ load switch with adj. rise time and hysteresis

Data sheet: PDF | HTML
NAND gates

SN74HC034-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate with open-drain outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74ALVC2448-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC2G072-ch, 1.65-V to 5.5-V buffers with open-drain outputs

Data sheet: PDF | HTML
OR gates

SN74LVC1G3321-ch, 3-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF
Precision op amps (Vos<1mV)

LMP7709Precision, CMOS Input, RRIO, Wide Supply Range Decompensated Quad Amplifier

Data sheet: PDF
RS-485 & RS-422 transceivers

SN65HVD3088ELow-power half-duplex RS-485 transceiver

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379SC2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3895Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3897Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

Data sheet: PDF | HTML
Voltage translators

TXB01044-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect

Data sheet: PDF | HTML
Voltage translators

TXB01066-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

HVPMSMMTR — High Voltage Permanent Magnet Synchronous Motor

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-SERVODRIVE Industrial Servo Drive and AC Inverter Drive Reference Design
Development kit
TMDXIDDK379D C2000 DesignDRIVE Development Kit for Industrial Motor Control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

HVPMSMMTR High Voltage Permanent Magnet Synchronous Motor

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-SERVODRIVE Industrial Servo Drive and AC Inverter Drive Reference Design
Development kit
TMDXIDDK379D C2000 DesignDRIVE Development Kit for Industrial Motor Control
Development kit

TMDXIDDK379D — C2000 DesignDRIVE Development Kit for Industrial Motor Control

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-SERVODRIVE Industrial Servo Drive and AC Inverter Drive Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXIDDK379D C2000 DesignDRIVE Development Kit for Industrial Motor Control

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-SERVODRIVE Industrial Servo Drive and AC Inverter Drive Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Design guide DesignDRIVE Development Kit - Servo and AC Inverter Drives Design Guide Sep 29, 2015
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul 13, 2020
Technical article A cost-effective option to get started with integrated position sensing PDF | HTML Jul 11, 2018
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov 20, 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML Nov 10, 2015
User guide DesignDRIVE Development Kit IDDK v2.2 - Hardware Reference Guide May 21, 2015
Product overview DesignDRIVE Kit (Rev. A) May 14, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00171 Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives TIDA-00172 Reference Design for an Interface to a Position Encoder with EnDat 2.2 TIDA-00175 Interface to a 5-V BiSS position encoder reference design TIDA-00176 Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design TIDA-00180 Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces TIDA-00181 Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs TIDA-00199 Wide-Input Isolated IGBT Gate-Drive Fly-Buck Power Supply for Three-Phase Inverters Reference Design TIDA-00201 Differential Signal Conditioning Circuit for Current and Voltage Measurement Using Fluxgate Sensors TIDA-00208 Single-Ended Signal Conditioning Circuit for Current and Voltage Measurement Using Fluxgate Sensors TIDA-00315 100/200Vac Input, 30W Isolated Power Supply Reference Design for Servo Drives TIDA-00316 Interfacing Current Output Hall Sensors and CTs with Pseudo-differential ADC/MCU Reference Design TIDA-00368 Reference Design for Interfacing Current Output Hall Sensors and CTs with Differential ADC/MCU TIDA-00439 Shunt Based Ground Fault Protection for Inverters Powered from 100/110Vac Supply Reference Design TIDA-00442 Shunt based Ground Fault Protection for Inverters Powered from 220Vac Supply Reference Design TIDA-00443 230V, 900W, PFC with 98% Efficiency for Inverter Fed Drives Reference Design TIDA-00448 Flexible High Current IGBT Gate Driver with Reinforced Digital Isolator Reference Design TIPD165 Isolated, Shunt-Based Current Sensing Reference Design

Software development

APPLICATION SOFTWARE & FRAMEWORK
DESIGNDRIVE C2000 DesignDRIVE Software for Industrial Drives and Motor Control

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos