TIDA-00315

TIDA-00315

Design files

Overview

This reference design provides isolated 24Vdc, 16Vdc (x3) and 6V outputs to power the control electronics, IGBT module and fan for 100Vac/200Vac input servo drives. The power supply can be either powered directly from a single or 3- phase AC mains or can be powered from the DC link voltage. This reference design uses primary-side regulation, quasi-resonant flyback topology and is rated for 30W output. The line and load regulation of the power supply is designed to be within 5%. The power supply is designed to meet the clearance, creepage and isolation test voltages as per IEC61800-5 requirements

Features
  • 30W isolated main power supply for servo drives
  • Can operate with DC Link (450Vdc max) or AC input (200VAC)
  • Load and line Regulation: 5%
  • Input UV/OV, Output overload & SC protection
  • Protection against loss of feedback
  • Lower system cost solution using UCC28711 through primary side regulation, eliminating feedback loop
  • Quasi-Resonant mode controller improves EMI
  • Operating temp range: -10ºC to 65ºC
  • Designed to comply with IEC 61800-5
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAG6A.PDF (2277 KB)

Reference design overview and verified performance test data

TIDRGI4.ZIP (147 KB)

Detailed overview of design layout for component placement

TIDRGI5.ZIP (439 KB)

Detailed overview of design layout for component placement

TIDRGI3A.PDF (242 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGI7.ZIP (1505 KB)

Files used for 3D models or 2D drawings of IC components

TIDRGI6.PDF (1169 KB)

PCB layer plot file used for generating PCB design layout

TIDRGI2.PDF (524 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28711Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp.

Data sheet: PDF | HTML
DC/DC converters

TPS543323.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
Reset & watchdog ICs

LMS33460Ultra-low power, space-saving 3-V undervoltage detector

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100V/200Vac Input 30W Isolated Power Supply for Servo Drives Design Guide (Rev. A) Oct 15, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00195 Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00199 Wide-Input Isolated IGBT Gate-Drive Fly-Buck Power Supply for Three-Phase Inverters Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos