TIDA-00448

TIDA-00448

Design files

Overview

The TIDA-00448 reference design is an isolated IGBT gate driver with bipolar gate voltages intended for driving  high power IGBT’s requiring high peak gate current up to 40 A. TI’s NexFET power blocks which scales in this range, with same package, enables single design to be used for multiple drive platforms with different power ratings. A Digital isolator is used to achieve reinforced isolation with transient surge rating of 8kV and 50kV CMTI. The design incorporates DESAT protection using a fast transient response comparator. The DESAT detection threshold and the soft turn-off time are configurable. The design can interface with PWMs from 3.3 V and 5 V MCUs along with fault, reset and UVLO feedbacks.

Features
  • Designed for Low Voltage Drives with Input Supply up to 600 Vac
  • Designed for Medium Power IGBT Modules with Rated Current up to 1000 A and Qg up to 10 uC
  • Bipolar (+15 V and -8 V) Gate Drive Voltages
  • Common MOSFET Footprint Enables to Choose Parts with 25 A, 32 A and 40A Rating for Flexible Source and Sink Currents
  • Programmable DESAT and Soft Shutdown Feature
  • 8 kV Reinforced Isolation and CMTI Greater than 50 kV/us
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAJ2A.PDF (3799 KB)

Reference design overview and verified performance test data

TIDRGR8.ZIP (126 KB)

Detailed overview of design layout for component placement

TIDRGR7.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGS0.ZIP (2434 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAU9.ZIP (419 KB)

Design file that contains information on physical board layer of design PCB

TIDRGR9.PDF (122 KB)

PCB layer plot file used for generating PCB design layout

TIDRGR6.PDF (704 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS516044-A, 28-V half bridge gate driver for synchronous buck high frequency CPU core power applications

Data sheet: PDF | HTML
Comparators

TLV32015.5-V, high-speed, single push-pull comparator

Data sheet: PDF | HTML
Digital isolators

ISO7842High voltage, reinforced 4-channel, 2/2, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A420150-mA, 28-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD17313Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD87353Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3700High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Flexible High-Current IGBT Gate Driver With Digital Isolator Design Guide (Rev. A) Nov 17, 2015
Application note Is Your IGBT Gate-Driver Power Supply Optimized Mar 12, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00181 Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs TIDA-00182 Reinforced Isolated IGBT Gate Drive Flyback Power Supply with 8 Outputs Reference Design TIDA-00195 Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00199 Wide-Input Isolated IGBT Gate-Drive Fly-Buck Power Supply for Three-Phase Inverters Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos