TIDA-00439

Shunt Based Ground Fault Protection for Inverters Powered from 100/110Vac Supply Reference Design

TIDA-00439

Design files

Overview

This is a reference design for detecting ground fault in inverter-based drives. Inverter current is measured on both DC-positive and DC-negative bus using shunt resistors. INA149 current sense amplifier having a common-mode voltage range of +275 V is used to measure current on DC-positive bus. Current on DC-negative bus is sensed using precision operational amplifiers. The difference between the two measured currents is compared against a fixed threshold to determine the ground fault condition using high-speed comparators.

Features
  • Shunt-based current sensing for inverter control and protection
  • Rated to measure DC-link current of +/-20 APK (design tested for +/-5 A)
  • High-side current sense circuit with high common-mode voltage of +275 V supporting 100/110-Vac mains powered drives
  • Calibrated high-side and low-side measurement error over operating temperature range of -10°C to 55°C < 1.5%
  • Ground fault (minimum fault-current detection of 300 mA, detection time of less than 50 µs)
  • Designed to be interfaced with built-in 3.3-V ADC of MCU
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA39A.PDF (2596 KB)

Reference design overview and verified performance test data

TIDRFH7.PDF (68 KB)

Detailed overview of design layout for component placement

TIDRFH6.PDF (87 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFH9.ZIP (983 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAI6.ZIP (209 KB)

Design file that contains information on physical board layer of design PCB

TIDRFH8.PDF (1205 KB)

PCB layer plot file used for generating PCB design layout

TIDRFH5.PDF (396 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLC372Dual General Purpose LinCMOS™ Differential Comparator

Data sheet: PDF | HTML
Difference amplifiers

INA149High Common Mode Voltage Difference Amplifier

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF20333.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Shunt-Based Ground Fault Protection for Inverters (100-/110-V AC) Design Guide (Rev. A) Jul 14, 2015

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos