TIDA-00442

Shunt based Ground Fault Protection for Inverters Powered from 220Vac Supply Reference Design

TIDA-00442

Design files

Overview

This referene design detects ground fault in inverter-based drives. Inverter current is measured on both DC-positive and DC-negative bus using shunt resistors. Current on DC-positive bus is measured using INA170 which is powered by a low-side switched buck converter. Current on DC-negative bus is sensed using precision op amps. The difference between the two measured currents is compared against a fixed threshold to determine the ground-fault condition using high-speed comparators.

Features
  • Shunt-based current sensing for inverter control and protection
  • Rated to measure DC-link current of +/-20 APK (design tested for +/-5 A)
  • High-side current sense circuit with high common-mode voltage of +450 V supporting 220-Vac mains powered drives
  • Calibrated high-side and low-side measurement error over operating temperature range of -10°C to 55°C < 1.5%
  • Ground fault (minimum fault-current detection of 300 mA, detection time of less than 50 µs)
  • Designed to be interfaced with built-in 3.3-V ADC of MCU
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA56A.PDF (4968 KB)

Reference design overview and verified performance test data

TIDRFC5.PDF (162 KB)

Detailed overview of design layout for component placement

TIDRFC4.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFC7.ZIP (1257 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAH7.ZIP (375 KB)

Design file that contains information on physical board layer of design PCB

TIDRFC6.PDF (1481 KB)

PCB layer plot file used for generating PCB design layout

TIDRFC3.PDF (477 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28880High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA1702.7 to 60V, bi-directional, 400kHz Variable gain current sense amplifier

Data sheet: PDF
Comparators

TLC372Dual General Purpose LinCMOS™ Differential Comparator

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF20333.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Shunt-Based Ground Fault Protection for Inverters Design Guide (Rev. A) Aug 20, 2015

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos