TIDA-00172

Reference Design for an Interface to a Position Encoder with EnDat 2.2

TIDA-00172

Design files

Overview

This reference design implements a hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The building blocks include the power supply for the encoder with innovative smart eFuse technology and robust half-duplex RS-485 transceivers including line termination and EMC protection. An auxiliary power supply and logic level interface with adjustable I/O voltage level are provided to connect to subsequent MCUs and MPUs that would run the EnDat 2.2 master protocol stack. This design is fully tested to meet EMC immunity requirements for ESD, fast transient burst and surge according to IEC61800-3.

Features
  • Design meets EMC immunity requirements for ESD, fast-transient burst and surge according to IEC61800-3
  • High-speed RS-485 transceivers robust to 15-kV ESD immunity
  • Wide input (15 to 30 VDC) high-efficiency (>85%) DC/DC power supply configurable from 3.6 V to 14 V (defaulted to 8 V) with 200 mA, low-ripple (<20 mVpp) output
  • Protected power supply with innovative eFuse technology to protect against over-current, over-power, over- and under-voltage and disconnect in case of fault
  • Option to shut down encoder power supply in case of fault or to save power when no encoder is connected
  • Level shifter to support 3.3 V, 2.5 V or 1.8 V I/O interface to processors like Sitara AM4x for EnDat 2.2 master
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU368.PDF (7780 KB)

Reference design overview and verified performance test data

TIDR765.PDF (130 KB)

Detailed overview of design layout for component placement

TIDR764.PDF (209 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR766.ZIP (2341 KB)

Files used for 3D models or 2D drawings of IC components

TIDC478.ZIP (185 KB)

Design file that contains information on physical board layer of design PCB

TIDR763.PDF (198 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54040A3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ14201SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD783.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS247502.5-V to 18-V, 3mΩ, 0.01-12A eFuse with driver for external blocking FET and latch off

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

TIDC479 — TIDA-00172 Design Calculator

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00172 Reference Design for an Interface to a Position Encoder with EnDat 2.2

TIDC479 TIDA-00172 Design Calculator

close
Latest version
Version: 01.00.00.00
Release date: Jun 18, 2014
Hardware development
Reference design
TIDA-00172 Reference Design for an Interface to a Position Encoder with EnDat 2.2

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc479 or www.ti.com/lit/xx/tidc479/tidc479.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC479. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Interface to EnDat 2.2 Position Encoder Design Guide May 28, 2014
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov 20, 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 3 PDF | HTML Sep 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos