TIDEP0054

Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation

TIDEP0054

Design files

Overview

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the parallel redundancy protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This reference design is a lower-cost alternative to FPGA approaches and provides the flexibility and performance to add features such as IEC 61850 support without additional components.

Features
  • Compliant to IEC 62439-3 Clause-4 specification for PRP Ethernet communications
  • Traffic filtering based on VLAN IDs, multicast/broadcast support and built-in storm prevention/supervision mechanism
  • Zero-recovery time in case of network failure
  • Dual-ported, full-duplex 100-Mbps Ethernet
  • Fully programmable using PRU-ICSS provides a platform for integration of additional applications
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBN6.PDF (1505 KB)

Reference design overview and verified performance test data

TIDRLN3.PDF (1193 KB)

Detailed overview of design layout for component placement

TIDRLN2.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLN5.ZIP (3014 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLN4.PDF (1366 KB)

PCB layer plot file used for generating PCB design layout

TIDRLN1.PDF (447 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

PCA95364-bit 2.3- to 5.5-V I2C/SMBus I/O expander with config registers

Data sheet: PDF | HTML
DC/DC converters

TPS54205.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS766 250-mA ultra-low IQ low-dropout voltage regulator

Data sheet: PDF | HTML
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
OR gates

SN74LVC1G321-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS88234-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Signal isolators with integrated power

ISO1176T40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CB3Q3306A3.3-V, 1:1 (SPST), 2-channel FET bus switch (active low)

Data sheet: PDF
D-type flip-flops

SN74ALVCH1637416-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
Noninverting buffers & drivers

SN74LV244AEight-channel 2-V to 5.5-V buffers with tri-state outputs

Data sheet: PDF | HTML
Analog temperature sensors

LM94022±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TMUX15745-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0016 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CBTLV32573.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the parallel redundancy protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This reference (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0075 Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 PROFIBUS Communications Development Platform TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform TIDEP0010 Sercos 3 on AM335x TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0043 Acontis EtherCAT Master Stack Reference Design TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSICE3359 AM3359 Industrial Communications Engine

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0075 Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 PROFIBUS Communications Development Platform TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform TIDEP0010 Sercos 3 on AM335x TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0043 Acontis EtherCAT Master Stack Reference Design TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Parallel Redundancy Protocol Ethernet for Substation Automation Design Guide Mar 29, 2016
Technical article Overcoming Ethernet connectivity challenges on the power grid PDF | HTML Jun 27, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP0053 High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos