TIDEP0002

PROFIBUS Communications Development Platform

TIDEP0002

Design files

Overview

Targeted for PROFIBUS slave communications, this development platform allows designers to implement PROFIBUS communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial communication with minimal external components and with best in class low power performance.

Features
  • AM335x ARM Cortex-A8 processor-based design enables 40% system BOM savings by eliminating external ASIC/FPGA
  • Access to other peripherals and interfaces for a scalable HMI, PLC and I/O solution
  • PROFIBUS slave certified by Siemens authorized Test Labs
  • Pre-tested protocol stack for evaluation
  • Free board support package and industrial software development kit from TI
  • Support other industrial communications with the same hardware (e.g., EtherCAT, Profinet, Ethernet/IP and more)
  • Production Ready development platform sub-system which includes schematics, BOM, user guides, application notes, white paper, software, demos and more

Getting Started - To get started on development review the literature below, order the development platform and download the latest SYS/BIOS Industrial Software Development Kit.

 

Output voltage options TIDEP0002
Vin (Min) (V)
Vin (Max) (V)
Vout (Nom) (V)
Iout (Max) (A)
Output Power (W)
Isolated/Non-Isolated
Input Type
Topology
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR339A.ZIP (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 KB)

PCB layer plot file used for generating PCB design layout

TIDR336.ZIP (768 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3357Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
DC/DC converters

TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7861.5-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
DC/DC converters

TPS54205.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

Targeted for PROFIBUS slave communications, this development platform allows designers to implement PROFIBUS communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0075 Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 PROFIBUS Communications Development Platform TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform TIDEP0010 Sercos 3 on AM335x TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0043 Acontis EtherCAT Master Stack Reference Design TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSICE3359 AM3359 Industrial Communications Engine

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0075 Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0085 Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design TIDEP-0086 Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design TIDEP-0089 CC-Link IE Field Basic Master and Slave Reference Design TIDEP0002 PROFIBUS Communications Development Platform TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform TIDEP0010 Sercos 3 on AM335x TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0043 Acontis EtherCAT Master Stack Reference Design TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x TIDEP0053 High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design TIDEP0054 Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0061 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Technical article How to select the right industrial Ethernet standard: PROFIBUS PDF | HTML Sep 27, 2016
White paper Profibus on AM335x and AM1810 Sitara ARM Microprocessor White Paper (Rev. B) Mar 3, 2015
Application note Sitara Evaluation Module (EVM) PROFIBUS Test Data Sep 23, 2013

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0010 Sercos 3 on AM335x TIDEP0032 Multi-Protocol Industrial Communications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos