TIDEP-0075
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design
TIDEP-0075
Overview
PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy investment protection. Recognizing the hybrid attribute in process plants, this reference design is integral for the migration of existing fieldbus technology into a real-time Ethernet network based on the Programmable Real-Time Unit and Industrial Communication SubSystems (PRU-ICSS) of Sitara™ AM57x processor. This design demonstrates PROFIBUS master and PROFINET IRT device on AM572x with protocol stacks simultaneously running on an ARM Cortex-A15 core while the entire PROFINET switch and PROFIBUS frame handler are executed on the two PRU-ICSS, respectively. The migration scheme is generally also suitable for other fieldbus and industrial protocols.
Features
- PROFIBUS: Cyclic PROFIBUS-DP (DPV0) and enhancements to DP (DPV1) for acyclic services supports transmission speeds of 9.6 Kbaud to 12 Mbaud
- PROFINET IRT: conformance classes A, B and C functionality with a minimum cycle time of 250 µs
- PROFIBUS master and PROFINET IRT device simultaneously supported
- Simplified protocol translation between PROFIBUS master and PROFINET IRT
- Leverages PRU-ICSS-INDUSTRIAL-SW for Sitara processors built on top of Processor-SDK-RTOS
- Tested on the TMDXIDK5728 board and includes documentation, software, demo application and hardware design files
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
TPD2EUSB30 — Dual 0.7-pF, 5.5-V ±8-kV ESD protection diode with 5-A surge rating for USB 3.0
SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
LP38693-ADJ — 500-mA, 10-V, adjustable low-dropout voltage regulator with enable
SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Industrial Communications Gateway PROFINET® IRT to PROFIBUS® Reference Design | Mar 24, 2017 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.