Home Power management DC/DC power modules Isolated power modules (integrated transformer)

UCC33020

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
VSON-FCRLF (RAQ) 12 20 mm² (4 mm × 5 mm)
  • 1.0W maximum output power
  • 3.0V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 200mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
    • IEC 62368-1 and IEC 60601-1 certifications
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.0mm × 5.00mm) package
  • 1.0W maximum output power
  • 3.0V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 200mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
    • IEC 62368-1 and IEC 60601-1 certifications
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.0mm × 5.00mm) package

The UCC33020 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 3.0V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33020 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33020 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33020 comes in a miniaturized, low-profile VSON (4.0mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

The UCC33020 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 3.0V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33020 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33020 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33020 comes in a miniaturized, low-profile VSON (4.0mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

Download View video with transcript Video
Request more information

The full data sheet and additional documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet UCC33020 Ultra-Small, 1.0W , 5.0V , 3kVRMS Isolation, Industrial DC/DC Module datasheet (Rev. A) PDF | HTML May 30, 2025
Application note How to Pass CISPR25 Class 5 for UCC33420-Q1 PDF | HTML Nov 10, 2025
Certificate IEC 60601 Certificate of Compliance Oct 31, 2025
Certificate IEC 62368 Certificate of Compliance Oct 31, 2025
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML Oct 29, 2025
Certificate UCC33420-Q1 Certificate of Compliance CISPR25 Class 5 Oct 28, 2025
Certificate UCC33020-Q1 Certificate of Compliance CISPR32 Class B Aug 20, 2025
Certificate UL1577 Certificate of Compliance Jul 16, 2025
Functional safety information UCC33010(Q1) UCC33020(Q1) UCC33410(Q1) UCC33420(Q1) Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML May 8, 2025
Certificate UCC33020EVM-091 EU RoHS Declaration of Conformity (DoC) Apr 8, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC33420EVM-080 — UCC33420 evaluation module

The UCC33420EVM-080 is intended to allow designers to evaluate the performance and capabilities of the UCC33420. UCC33420 is an isolated DC/DC converter module able to deliver 1.5W with 3kVrms of isolation in a very small and compact VSON-12 (4 mm by 5 mm by 1 mm) package, reducing footprint and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC33020-Q1 SIMPLIS Model

SLUM931.ZIP (88 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

UCC3302X-CALC — Soft-Start rise time and steady-state burst-on duration calculator

This calculator is used to calculate Soft-Start rise time and steady-state burst-on duration for UCC3302x devices with different load and output capacitor configuration
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON-FCRLF (RAQ) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos