UCC33420EVM-080

UCC33420EVM-080

Order now

Overview

The UCC33420EVM-080 is intended to allow designers to evaluate the performance and capabilities of the UCC33420. UCC33420 is an isolated DC/DC converter module able to deliver 1.5W with 3kVrms of isolation in a very small and compact VSON-12 (4 mm by 5 mm by 1 mm) package, reducing footprint and providing a high power density. UCC33420 can operate from 4.5V to 5.5V at the input side and can regulate the secondary side to 5V or 5.5V configuring the SEL pin. This EVM demonstrates typical dual bias supply voltages used in automotive and industrial applications.

Features
  • UCC33420 1.5W DC/DC isolated converter module with isolated bias supply voltages
  • Transformer, power and control stage fully integrated in a VSON-12 (4 mm by 5 mm by 1 mm) package with 12 pins
  • AEC-Q100, 3-kVRMS isolation, protection features and low electromagnetic emissions
  • The EVM demonstrates an isolated bias supply used in automotive and industrial applications
Isolated power modules (integrated transformer)
UCC33020 3V to 5.5V/5V, 1W 3kVrms DC-DC isolated power module with integrated transformer UCC33020-Q1 Automotive, 3V to 5.5V/5V, 1W 3kVrms DC-DC isolated power module with integrated transformer UCC33410 5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer UCC33410-Q1 Automotive, 5V-to-3.3V, 1W 3kVrms isolated DC-DC module with integrated transformer UCC33420 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer UCC33420-Q1 Automotive, 5V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer
Download View video with transcript Video

Order & start development

Evaluation board

UCC33420EVM-080 — UCC33420 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC33420EVM-080 UCC33420 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCC33420EVM-080 Evaluation Module for Automotive and Industrial Applications User's Guide (Rev. D) PDF | HTML Feb 6, 2025
Certificate UCC33420EVM-080 EU Declaration of Conformity (DoC) Jan 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos