Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM846C26

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 35 Vin (max) (V) 18 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Stackable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 85 Control mode D-CAP4 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000
Rating Catalog Topology Buck Iout (max) (A) 35 Vin (max) (V) 18 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Overcurrent protection, PMBus, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Stackable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 85 Control mode D-CAP4 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000
FCCSP (APQ) 99 65.625 mm² (7.5 mm × 8.75 mm)
  • Small form factor 7.5mm × 8.75mm BGA package
  • 3.975mm maximum height
  • 2.7V to 18V input voltage with external bias
  • 4V to 18V input voltage without external bias
  • 0.4V to 5.5V output voltage
  • Supports 35A single-phase or 2 ×, 3 ×, or 4 × stacked configurations
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus®)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Includes single command write function in stacked configuration
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • ± 0.5% DAC accuracy from 0°C to 85°C junction
    • ± 0.85% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output
  • Small form factor 7.5mm × 8.75mm BGA package
  • 3.975mm maximum height
  • 2.7V to 18V input voltage with external bias
  • 4V to 18V input voltage without external bias
  • 0.4V to 5.5V output voltage
  • Supports 35A single-phase or 2 ×, 3 ×, or 4 × stacked configurations
  • Rdson_HS = 2.6mΩ, Rdson_LS = 1mΩ
  • 400kHz to 2MHz operating frequency (four discrete settings through pin-strap, additional settings through PMBus®)
  • PMBus programmable
    • Revision 1.5 compliant with PASSKEY security feature
    • Input voltage, output voltage, output current, temperature telemetry
    • Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
    • Includes single command write function in stacked configuration
    • Extended write protection feature
    • Non-volatile memory to store configuration settings
  • Two methods for programming the output voltage
    • Internal resistor divider (discrete settings) with boot-up voltage selected by pin-strapping
    • External resistor divider (continuous settings) with boot-up voltage selected by VBOOT
  • Precision voltage reference and differential remote sense for high output accuracy
    • ± 0.5% DAC accuracy from 0°C to 85°C junction
    • ± 0.85% VOUT tolerance from –40°C to 125°C junction
  • Selectable FCCM/DCM in single phase only
  • Start-up without PMBus communication through pin-strapping
  • Safe start-up into prebiased output
  • 0.5ms to 16ms programmable soft-start time
  • D-CAP4 control topology with fast transient response, supporting all ceramic output capacitors
  • Programmable internal loop compensation
  • Selectable cycle-by-cycle valley current limit
  • Open-drain power-good output

The TPSM846C26 device is a highly-integrated buck module with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for configuration as primary or secondary, stack position and stack number, DCM (single phase only) or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized, digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Two, three, and four TPSM846C26 devices can be interconnected to provide up to 140A on a single output.

The TPSM846C26 has an option to overdrive the internal 4.5V LDO with an external 5V supply through the VDRV pin to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPSM846C26 is a lead-free device and is RoHS compliant without exemption.

The TPSM846C26 device is a highly-integrated buck module with D-CAP4 control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in NVM as the new default values to minimize the external component count. Pin-strap options allow for configuration as primary or secondary, stack position and stack number, DCM (single phase only) or FCCM, overcurrent limit, fault response, internal or external feedback resistor, output voltage selection or range, switching frequency, and compensation.

The PMBus interface with 1MHz clock support gives a convenient, standardized, digital interface for configuration as well as telemetry of key parameters including output voltage, output current, and internal die temperature. Response to fault conditions can be set to restart, latch off, or ignore, depending on system requirements. Two, three, and four TPSM846C26 devices can be interconnected to provide up to 140A on a single output.

The TPSM846C26 has an option to overdrive the internal 4.5V LDO with an external 5V supply through the VDRV pin to improve efficiency, reduce power dissipation, and enable start-up with a lower input voltage.

The TPSM846C26 is a lead-free device and is RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM846C26EVM-2PH — TPSM846C26 dual-phase buck evaluation module

The TPSM846C26EVM-2PH is a single-phase buck power module using the TPSM846C26. The TPSM846C26EVM-2PH is designed for a nominal 12V bus and produces a regulated 0.8V output at up to 35A of load current.
User guide: PDF | HTML
Supported products & hardware
Design tool

PMBUS-DESIGN-TOOL — Support PMBus Interface for Buck Converters and Modules

Digital Fusion support for PMBus converters and modules. USB-TO-GPIO2 adapter is needed.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (APQ) 99 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos