Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM8287B15

ACTIVE

6V, 15A parallelable DC/DC buck module with I2C, frequency synchronization and MagPack technology

Product details

Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 15 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.675 Vout (min) (V) 0.4 Features Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, MagPack technology, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Remote Sensing, Soft Start Adjustable, Soft-start adjustable, Spread-spectrum frequency dithering EMI features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 22.5 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 75 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1800
Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 15 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 1.675 Vout (min) (V) 0.4 Features Adjustable soft start, Current Sharing, Differential Remote Sense, Differential Voltage sensing, EMI Tested, Enable, Frequency Dithering, Frequency synchronization, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, MagPack technology, Multiphase, Output discharge, Overcurrent protection, Phase Interleaving, Power good, Remote Sense, Remote Sensing, Soft Start Adjustable, Soft-start adjustable, Spread-spectrum frequency dithering EMI features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 22.5 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 75 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1800
QFN-FCMOD (VCH) 37 30 mm² (8 mm × 3.75 mm)
  • ±0.8% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multiphase operation
  • Start-up output voltage and I2C addresses selectable through VSETx pins:
    • 0.4V to 0.775V in 25mV steps
    • 0.8V to 1.55V in 50mV steps
  • Output voltage I2C adjustable in 1.25mV steps
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • MagPack technology shields inductor and IC
    • No bond wire package
    • Optional internal input and output capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Optional droop compensation through I2C

  • Power save mode or forced PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • 3.75mm × 8.0mm QFN package with 0.5mm pitch
  • 66mm2 design size
  • ±0.8% output voltage accuracy
  • Differential remote sensing
  • Parallelable for multiphase operation
  • Start-up output voltage and I2C addresses selectable through VSETx pins:
    • 0.4V to 0.775V in 25mV steps
    • 0.8V to 1.55V in 50mV steps
  • Output voltage I2C adjustable in 1.25mV steps
  • Adjustable external compensation for wide output capacitor range and optimized transient response
  • Designed for low EMI requirements
    • MagPack technology shields inductor and IC
    • No bond wire package
    • Optional internal input and output capacitors
    • Simplified layout through parallel input path
    • Optional synchronization to external clock or spread-spectrum operation
  • Optional droop compensation through I2C

  • Power save mode or forced PWM operation
  • Precise enable input threshold
  • Power-good output with window comparator
  • Active output discharge
  • Excellent thermal performance
  • –40°C to 125°C operating temperature range
  • 3.75mm × 8.0mm QFN package with 0.5mm pitch
  • 66mm2 design size

The TPSM8287Bxx is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules use TI’s MagPack technology to integrate a synchronous step-down converter, an inductor, input and output capacitors to simplify design, reduce external components and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287Bxx family implements an enhanced control scheme that supports fast transients. The TPSM8287Bxx can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±0.8% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring, and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

The TPSM8287Bxx is a family of pin-to-pin, step-down, DC/DC power modules with differential remote sensing and I2C interface. The power modules use TI’s MagPack technology to integrate a synchronous step-down converter, an inductor, input and output capacitors to simplify design, reduce external components and save PCB area. The low-profile and compact design is designed for assembly by standard surface mount equipment. The TPSM8287Bxx family implements an enhanced control scheme that supports fast transients. The TPSM8287Bxx can operate in fixed-frequency or power save mode. The remote sensing feature optimizes voltage regulation at the point-of-load and the device achieves ±0.8% DC voltage accuracy over the entire temperature range. The devices can operate in stacked, paralleled mode to deliver higher output currents or to spread the power dissipation across multiple devices. The I2C-compatible interface offers several control, monitoring, and warning features. The start-up voltage is selectable through the VSETx pins to allow a power-up without an active I2C communication.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet TPSM8287Bxx 2.7V to 6V Input, 15A, 20A, 25A, and 30A, Parallelable, Step-Down Power Module With I2 C Interface and Remote Sense in a MagPack Package datasheet (Rev. A) PDF | HTML Dec 10, 2025
Application brief Increasing Further Data Rates Using High-Current Power Converters in Optical Modules PDF | HTML Sep 26, 2024
Analog design Journal Fixed-frequency DCS-Control: Fast transient response with clock synchronization PDF | HTML Feb 12, 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML Nov 29, 2023
Application note Adjusting the Output Voltage of a Fixed Output Voltage DC-DC Converter PDF | HTML Dec 22, 2022
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML Nov 17, 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML May 5, 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML Jan 20, 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML Jan 20, 2022
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power PDF | HTML Mar 22, 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies Oct 14, 2019
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) PDF | HTML Aug 17, 2015
Analog design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions Jul 25, 2013
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8287B30LAPEVM — TPSM8287B30 evaluation module

The TPSM8287B30 evaluation module (EVM) facilitates the evaluation of the TPSM8287B30. The device supports up to 30A load current in a pin-to-pin compatible, step-down power module with an I2C interface, remote sense, and frequency synchronization in a 3.75mm × 8mm MagPack™ package. The EVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TPSM8287B-EVM-GUI — TPSM8287B EVM GUI

The TPSM8287B EVM GUI interfaces with the TPSM8287Bxx EVMs via the USB2ANY adaptor to read and write to the device's I2C registers.
Supported products & hardware
Calculation tool

TPSM8287B-CALC — TPSM8287B component calculator

TPSM8287B component calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCH) 37 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos