NEW

MSPM0H3215-Q1

ACTIVE

MSPM0H3215-Q1

ACTIVE

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, General purpose, LIN UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 24, 27 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Nonvolatile memory (kByte) 32 Number of GPIOs 21, 25, 41, 45 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 32 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, General purpose, LIN UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 24, 27 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Nonvolatile memory (kByte) 32 Number of GPIOs 21, 25, 41, 45 Number of I2Cs 2
WQFN (RUK) 20 9 mm² (3 mm × 3 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Qualified for automotive applications
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Supply voltage range: 4.5V to 5.5V
  • Memories
    • Up to 64KB of flash
    • 8KB of SRAM
  • High-performance analog peripherals
    • One analog-to-digital converter (ADC) with up to 27 total external channels, 1.6Msps at 12-bit
    • 4.05V internal ADC voltage reference (VREF)
    • Integrated temperature sensor
    • Integrated supply monitor
  • Optimized low-power modes
    • RUN: 126µA/MHz (CoreMark)
    • SLEEP: 2516uA at 32MHz
    • STOP: 1442µA at 4MHz and 674uA at 32kHz
    • STANDBY: 3.8µA with SRAM retention
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • Five timers supporting up to 18 PWM channels

      • One 16-bit advanced timers with deadband support up to 8 PWM channels
      • One 16-bit general-purpose timer with 4 capture/compares
      • Two 16-bit general-purpose timers with 2 capture/compares
      • One 16-bit general-purpose timer with 2 capture/compares and QEI
    • Windowed watchdog timer (WWDT)
    • Independent watch dog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Enhanced communication interfaces
    • Three UART interfaces supporting low-power operation in STANDBY mode
      • One advanced UART instance supporting LIN, IrDA, DALI, Smart Card, & Manchester coding
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode,
    • One SPI supporting up to 16Mbit/s
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz low-frequency oscillator (LFOSC) with up to ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
  • Data integrity
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 GPIOs
    • True 5V IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS20), WQFN (RUK)
  • Family members (also see Device Comparison)
    • MSPM0H3216: 64KB of flash, 8KB of RAM
    • MSPM0H3215: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0H3216 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)
  • Qualified for automotive applications
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Supply voltage range: 4.5V to 5.5V
  • Memories
    • Up to 64KB of flash
    • 8KB of SRAM
  • High-performance analog peripherals
    • One analog-to-digital converter (ADC) with up to 27 total external channels, 1.6Msps at 12-bit
    • 4.05V internal ADC voltage reference (VREF)
    • Integrated temperature sensor
    • Integrated supply monitor
  • Optimized low-power modes
    • RUN: 126µA/MHz (CoreMark)
    • SLEEP: 2516uA at 32MHz
    • STOP: 1442µA at 4MHz and 674uA at 32kHz
    • STANDBY: 3.8µA with SRAM retention
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • Five timers supporting up to 18 PWM channels

      • One 16-bit advanced timers with deadband support up to 8 PWM channels
      • One 16-bit general-purpose timer with 4 capture/compares
      • Two 16-bit general-purpose timers with 2 capture/compares
      • One 16-bit general-purpose timer with 2 capture/compares and QEI
    • Windowed watchdog timer (WWDT)
    • Independent watch dog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Enhanced communication interfaces
    • Three UART interfaces supporting low-power operation in STANDBY mode
      • One advanced UART instance supporting LIN, IrDA, DALI, Smart Card, & Manchester coding
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode,
    • One SPI supporting up to 16Mbit/s
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz low-frequency oscillator (LFOSC) with up to ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
  • Data integrity
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 GPIOs
    • True 5V IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS20), WQFN (RUK)
  • Family members (also see Device Comparison)
    • MSPM0H3216: 64KB of flash, 8KB of RAM
    • MSPM0H3215: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0H3216 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

MSPM0H321x microcontrollers (MCUs) are part of the MSP highly-integrated 5V power supply and 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 4.5V.

The MSPM0H321x devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy of -2.1% to 1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. These devices offer intelligent digital peripherals such as one 16-bit advanced timer, four 16-bit general-purpose timer, one windowed watchdog timer, one independent watchdog timer, and a real-time clock (RTC). These devices also offer a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration enabling customers to find the MCU that meets their project needs. The architecture combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications.

MSPM0H321x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0H-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0H321x microcontrollers (MCUs) are part of the MSP highly-integrated 5V power supply and 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 4.5V.

The MSPM0H321x devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy of -2.1% to 1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. These devices offer intelligent digital peripherals such as one 16-bit advanced timer, four 16-bit general-purpose timer, one windowed watchdog timer, one independent watchdog timer, and a real-time clock (RTC). These devices also offer a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration enabling customers to find the MCU that meets their project needs. The architecture combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications.

MSPM0H321x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0H-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet MSPM0H321x-Q1 Automotive Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML Jul 14, 2026
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML May 21, 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0H3216 — MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller

The MSPM0H3216 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSPM0H3216 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0H321x microcontroller platform, including an onboard debug probe for programming and debugging. (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos