DLP4710EVM-LC
DLP® 4710 光控制评估模块
DLP4710EVM-LC
概述
DLP® 4710 光控制评估模块 (EVM) 是一款易于使用的评估平台,适用于各种工业应用,如 3D 扫描、3D 打印、医疗成像和自动光学检查 (AOI)。它支持两个可配置输入触发器和一个可配置输出触发器,可以方便地与摄像机、传感器或其他外设同步。该 EVM 包含 DLP4710 (0.47 1080p) 数字微镜器件 (DMD)、两个 DLPC3479 显示和光控制器,以及 DLPA3005 PMIC/LED 驱动器。其配有生产就绪型光学引擎,并以小巧外形实现了分辨率(全高清)、亮度、速度和可编程性的完美结合。
DLP4710EVM-LC 包括电路板、光学引擎、DMD、柔性电缆和 LED 电缆,设计的最大 LED 电流为 16A。
特性
- DLP4710,DLP 0.47 1080p DMD
- 适用于 DLP4710 DMD 的 DLPC3479 数字控制器
- DLPA3005,用于 DLP4710 DMD 和 DLPC3479 控制器的 PMIC/LED 驱动器
- 来自 Young Optics 的生产就绪型 RGB LED 光学引擎
- DLP4710、DLPC3479 配置和支持固件
- DLP4710,DLP 0.47 1080p DMD
- DLPC3479,适用于 DLP4710 DMD 的光控制器
- DLPA3005,用于 DLP4710 DMD 和 DLPC3479 控制器的 PMIC/LED 驱动器
- 来自 Young Optics 的生产就绪型 RGB LED 光学引擎
- DLP4710、DLPC3479 配置和支持固件
- 1 条 USB 电缆
- 1 条 HDMI 电缆
不包含
- 电源单独销售。单击此处,订购电源。
开始使用
- 订购 DMD EVM DLP4710EVM-LC 及适用电源
- 阅读 DLP4710EVM-LC 用户指南
- 下载 DLPDLC-GUI、DLP4710EVM-LC 固件和 DLP4710EVM-LC 软件
- 下载 DMD EVM DLP4710EVM-LC-DF 设计文件
立即订购并开发
DLP4710EVM-LC — DLP® 4710 光控制评估模块
支持的产品和硬件
DLP4710EVM-LC-MSP430-SW — DLP4710EVM-LC-MSP430 HDMI 示例代码
支持的产品和硬件
DLP4710EVM-LC-MSP430-SW — DLP4710EVM-LC-MSP430 HDMI 示例代码
DLP4710EVM-LC-FW — DLP4710EVM LightCrafter Firmware
支持的产品和硬件
DLP4710EVM-LC-FW — DLP4710EVM LightCrafter Firmware
发布信息
Overview
The firmware is primarily intended for the DLP4710EVM-LC evaluation module, but can be used for any DLPC3479 dual-ASIC system with the following configuration:
- DMD: DLP4710LC
- Controller: DLPC3479
- PMIC: DLPA3005
- Illumination: 3-LED (RGB)
- I2C address: 0x36
- DMD pin mapping: Option 1
Release Information:
- Firmware version: 8.3.0
- Embedded software version: 4.6.0
- Light Control sequence database version: 0.1.12
Updates in this release:
- Fixed a bug which in rare cases could cause the primary and secondary controller to fall out of sync after using a light control mode.
Known limitations
- The pause/step functionality of internal pattern display should be used only for debugging/testing purposes.
- Non-linearity seen in 8bit pattern display in LC modes when pixel value changes from 127 to 128.
- Power Down Risk during Power Up - User need to wait until after HOST_IRQ has been de-asserted to power down the system.
- External Streaming - Signals/Patterns Incorrect in case of VSYNC jitter.
- Cycling between Pause and Resume for the pattern streaming leads to artifacts.
- Unable to operate DLPC3479 projector after sending wrong splash input image size.
- When switching from internal pattern mode to splash pattern mode make sure that the internal pattern display is stopped.
- While using the update firmware feature of GUI, make sure that size of splash image is as small as possible and prefer selecting RGB color space if the images are of PNG format.
- LC splash pattern display is only supported in RGB format.
- Only RGB888 input source format supported in External Pattern Streaming Mode.
- Unsupported Features:
- Keystone
- Sub-image position
- Image rotation
- Image Freeze on Splash Screen
- DSI/BT656 Input
- CPU Interface
- LABB with Ambient Light Sensor support
- Shallow Gradient
- White Point Correction
- I2C at 400KHz
- Flashless configuration
- Idle mode
- Power management, clock gating and scaling
- CAIC is not supported in LC, system will not boot up in LC mode with CAIC enabled
支持的产品和硬件
DLP-PICO-DLPC34XX-API — 适用于 DLPC34XX 控制器的 DLP® Pico™ API
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
支持的产品和硬件
产品
DLP 控制器和驱动器
NIR (>700nm) DMD
Pro-AV 和大型场馆 DMD
UV (<420nm) DMD
便携式和消费类 DMD
内部显示 DMD
可见光(420nm 至 700nm)DMD
多通道 IC (PMIC)
家庭影院、商业和教育 DMD
车外照明和投影 DMD
硬件开发
支持软件
评估板
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
产品
DLP 控制器和驱动器
NIR (>700nm) DMD
Pro-AV 和大型场馆 DMD
UV (<420nm) DMD
便携式和消费类 DMD
内部显示 DMD
可见光(420nm 至 700nm)DMD
多通道 IC (PMIC)
家庭影院、商业和教育 DMD
车外照明和投影 DMD
硬件开发
支持软件
评估板
发布信息
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2025 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DMD Diffraction Efficiency Calculator
Version: 2.0.0.0
Date: September 2025
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
The DMD Diffraction Efficiency Calculator is used to help customers understand how to model DMD diffraction patterns and diffraction efficiency with their specific DMD input parameters and will be modeled to the customers specific design.
---------------------------------------------------------------------------------------------------------------------------
REVISION HISTORY
---------------------------------------------------------------------------------------------------------------------------
* Version 1.0.0.0 - Initial release
* Version 2.0.0.0 - Added Gaussian pupil apodization for adjustable beam profile wieghting
---------------------------------------------------------------------------------------------------------------------------
RESTRICTIONS
---------------------------------------------------------------------------------------------------------------------------
* Tested on Windows 10.
---------------------------------------------------------------------------------------------------------------------------
CONTACT US
---------------------------------------------------------------------------------------------------------------------------
At http://e2e.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
支持的产品和硬件
产品
DLP 控制器和驱动器
NIR (>700nm) DMD
Pro-AV 和大型场馆 DMD
UV (<420nm) DMD
便携式和消费类 DMD
内部显示 DMD
可见光(420nm 至 700nm)DMD
多通道 IC (PMIC)
家庭影院、商业和教育 DMD
车外照明和投影 DMD
硬件开发
支持软件
评估板
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
产品
DLP 控制器和驱动器
NIR (>700nm) DMD
Pro-AV 和大型场馆 DMD
UV (<420nm) DMD
便携式和消费类 DMD
内部显示 DMD
可见光(420nm 至 700nm)DMD
多通道 IC (PMIC)
家庭影院、商业和教育 DMD
车外照明和投影 DMD
硬件开发
支持软件
评估板
发布信息
The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
DLPDLC-GUI — DLP® Display and Light Control EVM GUI Installer
支持的产品和硬件
产品
DLP 控制器和驱动器
硬件开发
评估板
DLPDLC-GUI — DLP® Display and Light Control EVM GUI Installer
产品
DLP 控制器和驱动器
硬件开发
评估板
发布信息
Features
- Information page lets user get the status of the EVM
- Patterns and images page let user set display patterns and images to the device and check which pattern is displayed
- Video and color page let user modify the type of video output given to the device and choose from select color temperatures
- Display page lets user modify display and keystone settings
- IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings (applicable to light control EVMs only)
- DynamicBlack page lets users modify the DynamicBlack algorithm settings to improve the contrast (applicable to DLP471TPEVM only)
- External pattern page lets user define and check the pattern configuration inputted via the video parallel port (applicable to light control EVMs only)
- Internal pattern page lets user add/delete, configure and control patterns and pattern sets stored in the flash (applicable to light control EVMs only)
- Space-coded pattern page lets user define the pattern configuration of an image stored in the flash (applicable to light control EVMs only)
- Firmware page lets users back up or update the firmware on the device
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | 采用 DLP4710EVM-LC 光控制 评估模块 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025-11-13 |
| 应用简报 | 适用于 3D 机器视觉的高度可扩展的 TI DLP 技术 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025-10-10 | |
| 证书 | DLP4710EVM-LC EU Declaration of Conformity (DoC) (Rev. A) | 2019-3-11 |